Product Hierarchy
Product Hierarchy

1281R - RGB Video, Mini Hi-Res, #25 Solid TC, Foil + 95% TC Braid, PVC Jacket, CMR


Video Coax, Riser-CMR, 1-25 AWG tinned copper conductors, foam HDPE insulation, Duofoil® bonded to the dielectric +95% tinned copper serve shield, PVC jacket

Product Overview

Suitable Applications: Analog video, digital video, Mini Hi-Res, video, VGA, SVGA, 825, RGB, Composite Video, ComponentVideo, Video Distribution, Graphic Displays, special effects editing, animation, post production. Home Theater, boardrooms, office, casino, church, synagogue, house of worship, teleconferencing, digital

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
25SolidTC - Tinned Copper0.018 in1
Conductor Count: 1
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.074 in
Table Notes: Gas Injected
Outer Shield Material
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Braid2Tinned Copper (TC)95%
Outer Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.114 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Outer Shield DCROuter Conductor DCR
34 Ohm/1000ft34 Ohm/1000ft5.4 Ohm/1000ft5.4 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
17 pF/ft
Inductance
Nominal Inductance
0.106 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss (RL)
Frequency [MHz]Minimum Return (RL)
5-850 MHz20 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.52 dB/100ft
5 MHz1.17 dB/100ft
50 MHz3.7 dB/100ft
100 MHz4.9 dB/100ft
200 MHz6.7 dB/100ft
400 MHz9.5 dB/100ft
700 MHz13.4 dB/100ft
900 MHz15 dB/100ft
1000 MHz15.8 dB/100ft
3000 MHz31.2 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.24 ns/ft80%
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Non-UL Temp Rating: 75°C
UL Temp Rating: 60°C
Operating Temp Range: -20°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 8 lbs/1000ft
Max. Pull Tension: 23 lbs
Min Bend Radius/Minor Axis: 1.5 in

Standards

NEC/(UL) Compliance: CMR
CEC/C(UL) Compliance: CMG
RG Type: Sub-miniature 59

Applicable Environmental and Other Programs

Environmental Space: Indoor - Riser
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: No
EU RoHS Compliance Date (yyyy-mm-dd): 2005-06-25
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Aerial: No
Suitability - Indoor: Yes
Suitability - Outdoor: No

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1666 Vertical Riser
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #ColorPutup TypeLengthUPC
1281R 0101000BlackReel1,000 ft612825110484
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.352 Revision Date: 09-30-2020
Date: 2005-06-25
Broadcast Solutions Guide
np251.pdf
No accessories are available for this product