Product Hierarchy
Product Hierarchy

1280P - RGB Video, Mini Hi-Res, #25-6 Coax Solid TC, CMP


RGB Video Coax, Plenum-CMP, 6-25 AWG tinned copper conductors, FPFA insulation, Duobond® foil + 95% tinned copper interlocked serve shield, inner PVDF jackets, PVC jacket

Product Overview

Suitable Applications: RGB Projectors, LCD Projectors, Video Distribution, Component Video, Graphic Displays, Special Effects Editing, Animation, Video Post Production, Home Theater, Offices, Boardrooms, Auditoriums, Teleconferencing, Theaters

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
25SolidTC - Tinned Copper0.018 in6
Conductor Count: 6
Insulation
MaterialNominal Diameter
PFA - Perfluoroalkoxy (Foam)0.074 in
Color Chart
NumberColor
1Red
2Green
3Blue
4Yellow
5Black
6White
Table Notes: Tape lightly bonded to dielectric

Construction and Dimensions

Cabling
Filler
Cross Spline Filler

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Inner Shield DCROuter Conductor DCR
34 Ohm/1000ft34 Ohm/1000ft5.4 Ohm/1000ft5.4 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.8 pF/ft
Inductance
Nominal Inductance
0.087 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss (RL)
Frequency [MHz]Minimum Return (RL)
5-850 MHz20 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.5 dB/100ft
5 MHz1.2 dB/100ft
50 MHz3.8 dB/100ft
100 MHz5.2 dB/100ft
200 MHz7.1 dB/100ft
400 MHz10 dB/100ft
750 MHz14.3 dB/100ft
1000 MHz16.9 dB/100ft
2250 MHz25.5 dB/100ft
3000 MHz33.9 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.26 ns/ft81%
Voltage
Non-UL Voltage RatingUL Voltage Rating
300 V RMS300 V RMS

Temperature Range

Non-UL Temp Rating: 75°C
UL Temp Rating: 60°C
Operating Temp Range: -20°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 72 lbs/1000ft
Max. Pull Tension: 100 lbs
Min Bend Radius (Overall): 4 in
Min Bend Radius (Each Coax): 1.1 in

Standards

NEC/(UL) Compliance: CMP
CEC/C(UL) Compliance: CMP
RG Type: Sub-miniature 59

Applicable Environmental and Other Programs

Environmental Space: Indoor - Plenum
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: No
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: NFPA 262
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): Yes

Part Number

Non-Plenum Number: 1280R
Variants
Item #ColorPut-Up TypeLengthUPC
1280P 008500GrayReel500 ft612825110453
1280P 0081000GrayReel1,000 ft612825110446
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.302 Revision Date: 09-10-2021
Date: 2005-04-01
No accessories are available for this product