Product Hierarchy
Product Hierarchy

1279P - RGB Video, Mini Hi-Res, 5 Coax 25 AWG TC, Plenum




RGB Video Coax, 5 Coax 25 AWG solid tinned copper conductors, foam FEP insulation, Duobond® foil + 95% tinned copper interlocked serve shield, inner PVC jackets, Plenum, PVC jacket.

Product Overview

Suitable Applications: RGB Projectors, LCD Projectors, Video Distribution, Component Video, Graphic Displays, Special Effects Editing, Animation, Video Post Production, Home Theater, Offices, Boardrooms, Auditoriums, Teleconferencing, Theaters

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
25SolidTC - Tinned Copper0.018 in5
Conductor Count: 5
Insulation
MaterialNominal Diameter
FEP - Fluorinated Ethylene Propylene (Foam)0.074 in
Inner Shield
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duobond®100%
French Braid2Tinned Copper (TC)95%
Inner Shield Table Notes: Tape lightly bonded to dielectric
Inner Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.111 in
Outer Shield
Material
Tri-Laminate (Alum+Poly+Alum)
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.33 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Inner Shield DCROuter Conductor DCR
34 Ohm/1000ft5.4 Ohm/1000ft5.4 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.8 pF/ft
Inductance
Nominal Inductance
0.087 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz]Minimum Return (RL)
5 - 850 MHz20 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.5 dB/100ft
5 MHz1.2 dB/100ft
50 MHz3.8 dB/100ft
100 MHz5.2 dB/100ft
200 MHz7.1 dB/100ft
400 MHz10 dB/100ft
750 MHz14.3 dB/100ft
1000 MHz16.9 dB/100ft
2250 MHz25.5 dB/100ft
3000 MHz33.9 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.26 ns/ft81%
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Non-UL Temp Rating: 75°C
UL Temperature Rating: 60°C
Operating Temperature Range: -20°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 60 lbs/1000ft
Maximum Recommended Pulling Tension: 83 lbs
Min Bend Radius (Overall): 3.25 in
Min Bend Radius (Each Coax): 1.1 in

Standards

NEC/(UL) Compliance: CMP
CEC/C(UL) Compliance: CMP
RG Type: Sub-miniature 59

Applicable Environmental and Other Programs

Environmental Space: Indoor - Plenum
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: No
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: NFPA 262
CSA Flammability: FT6
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): Yes

Related Part Numbers

Non-Plenum Number: 1279R
Variants
Item #ColorPut-Up TypeLengthUPC
1279P 0081000GrayReel1,000 ft612825110231
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.394 Revision Date: 02-20-2026
Date: 2005-04-01
Broadcast Solutions Guide
No accessories are available for this product