Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Four Cat 6 24 AWG Bonded-Pairs solid bare copper conductors, polypropylene insulation, FRPE spline center member, inner PVC jacket, overall Beldfoil® Shield (100% coverage), industrial grade oil- and UV-resistant PVC outer jacket, CMG CM
| Suitable Applications: | Armored Ethernet applications, In Cable tray, in cabinet with high volt devices, such as motor control center, mining, outdoor, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. exposure to rodent, crush, or cut through force, |
| Element | Size | Stranding | Material | No. of Elements |
|---|---|---|---|---|
| Pair(s) | 23 AWG | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Bonded-Pair: | Yes |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.254 in (6.45 mm) | Yes |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Armor Type & Material | Armor Thickness | Diameter Over Armor |
|---|---|---|
| AIA - Aluminum Interlock Armor | 0.025 in (0.64 mm) | 0.595 in (15.1 mm) |
| Separator | Material | Nom. Diameter |
|---|---|---|
| Polyester Tape | PVC - Polyvinyl Chloride | 0.695 in (17.7 mm) |
| Overall Cable Diameter (Nominal): | 0.695 in (17.7 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 82 Ohm/km (25 Ohm/1000ft) | 330 pF/ft |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.0 dB/100m | 74.3 | 72.3 | 72.3 | 70.3 | 67.8 | 64.8 | 21 | 100 ± 15 | 100 ± 15 |
| 4 | 3.8 dB/100m | 65.3 | 63.3 | 61.5 | 59.5 | 55.8 | 52.7 | 24 | 100 ± 15 | 100 ± 15 |
| 8 | 5.3 dB/100m | 60.8 | 58.8 | 55.4 | 53.4 | 49.7 | 46.7 | 25.5 | 100 ± 15 | 100 ± 15 |
| 10 | 6 dB/100m | 59.3 | 57.3 | 53.3 | 51.3 | 47.8 | 44.8 | 26 | 100 ± 15 | 100 ± 15 |
| 16 | 7.6 dB/100m | 56.2 | 54.3 | 48.7 | 46.7 | 43.7 | 40.7 | 26 | 100 ± 15 | 100 ± 15 |
| 20 | 8.5 dB/100m | 54.8 | 52.8 | 46.3 | 44.3 | 41.8 | 38.8 | 26 | 100 ± 15 | 100 ± 15 |
| 25 | 9.5 dB/100m | 53.3 | 51.3 | 43.8 | 41.8 | 39.8 | 36.8 | 25.3 | 100 ± 15 | 100 ± 15 |
| 31.25 | 10.7 dB/100m | 51.9 | 49.9 | 41.2 | 39.2 | 37.9 | 34.9 | 24.6 | 100 ± 15 | 100 ± 15 |
| 62.5 | 15.4 dB/100m | 47.4 | 45.4 | 32 | 30 | 31.9 | 28.9 | 22.5 | 100 ± 15 | 100 ± 15 |
| 100 | 19.8 dB/100m | 44.3 | 42.3 | 24.5 | 22.5 | 27.8 | 24.8 | 21.1 | 100 ± 15 | |
| 155 | 25.2 dB/100m | 41.5 | 39.5 | 16.3 | 14.3 | 23.9 | 20.9 | 19.8 | 100 ± 22 | |
| 200 | 29.0 dB/100m | 39.8 | 37.8 | 10.8 | 8.8 | 21.8 | 18.8 | 19 | 100 ± 22 | |
| 250 | 32.8 dB/100m | 38.3 | 36.3 | 5.5 | 3.5 | 19.8 | 16.8 | 18.3 | 100 ± 32 |
| UL Voltage Rating |
|---|
| 300 V (CMR), 300 V (CMX) |
| UL Temperature | Operating | Storage |
|---|---|---|
| 75°C | -40°C to +75°C | -40°C to +85°C |
| Stationary Min. |
|---|
| 2.10 in (53.3 mm) |
| Max. Pull Tension: | 200 lbs (91 kg) |
| Bulk Cable Weight: | 164 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL 1685 (UL Loading) |
| NEC / UL Compliance: | CM |
| CEC / C(UL) Compliance: | CMG, HL, CSA CMG, HL, -40C |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6 |
| ISO/IEC Compliance: | ISO/IEC 11801 Cat 6 |
| Update and Revision: | Revision Number: 0.129 Revision Date: 04-29-2024 |