(109)Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, Overall Beldfoil® Shield, PO Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket
Suitable Applications: | exposure to abrasion, burial, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. exposure to rodent, crush, or cut through force, |
Element | AWG | Stranding | Material | No. of Pairs |
---|---|---|---|---|
Pair(s) | 24 | Solid | BC - Bare Copper | 4 |
Material |
---|
PO - Polyolefin |
Bonded-Pair: | Yes |
Color |
---|
White/Blue Stripe & Blue |
White/Orange Stripe & Orange |
White/Green Stripe & Green |
White/Brown Stripe & Brown |
Material | Nominal Diameter | Ripcord |
---|---|---|
PO - Polyolefin | 0.237 in | Yes |
Type | Material | Material Trade Name | Coverage [%] |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
Material | Nominal Diameter | Ripcord | Separator Material |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.600 in | No | Polyester Tape |
Diameter over Armoring |
---|
0.510 in |
Max. Conductor DCR |
---|
93.8 Ohm/km |
Max. Capacitance Unbalance |
---|
330 pF/100m |
Max. Delay | Max. Delay Skew | Nominal Velocity of Propagation (VP) [%] |
---|---|---|
538 ns/100m | 45 ns/100m | 70% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. SRL (Structural Return Loss) | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance |
---|---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 2.0 dB/100m | 65.3 dB | 62.3 dB | 63.3 dB | 60 dB | 63.8 dB | 60.8 dB | 20 dB | 23 dB | 100 ± 15 Ohm | 102.5 ± 7.5 Ohm |
4 MHz | 4.1 dB/100m | 56.3 dB | 53.3 dB | 51 dB | 49 dB | 51.7 dB | 48.7 dB | 23.6 dB | 23 dB | 100 ± 15 Ohm | 102.5 ± 7.5 Ohm |
8 MHz | 5.8 dB/100m | 51.8 dB | 48.8 dB | 46 dB | 43 dB | 45.7 dB | 42.7 dB | 25.4 dB | 24.5 dB | 100 ± 15 Ohm | 101 ± 6 Ohm |
10 MHz | 6.5 dB/100m | 50.3 dB | 47.3 dB | 43 dB | 41 dB | 43.8 dB | 40.8 dB | 26 dB | 25 dB | 100 ± 15 Ohm | 101 ± 6 Ohm |
16 MHz | 8.2 dB/100m | 47.3 dB | 44.3 dB | 39 dB | 36 dB | 39.7 dB | 36.7 dB | 26 dB | 25 dB | 100 ± 15 Ohm | 101 ± 6 Ohm |
20 MHz | 9.3 dB/100m | 45.8 dB | 42.8 dB | 36.5 dB | 33.5 dB | 37.7 dB | 34.7 dB | 26 dB | 25 dB | 100 ± 15 Ohm | 101 ± 6 Ohm |
25 MHz | 10.4 dB/100m | 44.3 dB | 41.3 dB | 33.9 dB | 30.9 dB | 35.8 dB | 32.8 dB | 25.5 dB | 24.3 dB | 100 ± 15 Ohm | 101 ± 6 Ohm |
31.25 MHz | 11.7 dB/100m | 42.9 dB | 39.9 dB | 31 dB | 28 dB | 33.9 dB | 30.9 dB | 25 dB | 23.6 dB | 100 ± 15 Ohm | 101 ± 6 Ohm |
62.5 MHz | 17.0 dB/100m | 38.4 dB | 35.4 dB | 22 dB | 19 dB | 27.8 dB | 24.8 dB | 23.5 dB | 21.5 dB | 100 ± 15 Ohm | 101 ± 6 Ohm |
100 MHz | 22.0 dB/100m | 35.3 dB | 32.3 dB | 14 dB | 11 dB | 23.8 dB | 20.8 dB | 22.5 dB | 20.1 dB | 100 ± 15 Ohm |
Max. Recommended Current [A] |
---|
15 pF/ft |
UL Temp Rating: | 75°C |
Storage Temperature Range: | -40°C to +85°C |
Operating Temperature Range: | -40°C To +75°C |
Bulk Cable Weight: | 150 lbs/1000ft |
Max. Pull Tension: | 100 lbs |
NEC Articles: | Article 800 |
NEC/(UL) Compliance: | CM |
CEC/C(UL) Compliance: | CMG, HL |
ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
CPR Euroclass: | Fca |
Data Category: | Category 5e |
TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 5e |
Environmental Space: | Outdoor |
Suitability - Aerial: | No |
Suitability - Burial: | Yes - Telcordia, IEC, ICEA |
Suitability - Indoor: | No |
Suitability - Non-Halogenated: | Yes |
Suitability - Oil Resistance: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
Notes: | Operating temperatures are subject to length de-rating |
Update and Revision: | Revision Number: 0.40 Revision Date: 04-29-2024 |