Product Hierarchy
Product Hierarchy

127929A - DataTuff® 5e, 4 Bonded-Pr #24 Sol BC, PO Ins, OS, PVC Jkt, AIA Armor, PVC Jkt, CMG CM -40C


Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, CMG CM -40C

Product Overview

Suitable Applications: mining, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. exposure to rodent, crush, or cut through force,

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Pairs
Pair(s)24SolidBC - Bare Copper4
Conductor Count: 8
Total Number of Pairs: 4
Insulation
ElementMaterialNominal Diameter
Pair(s)PO - Polyolefin0.044 in
Bonded-Pair Construction: Yes
Color Chart
Color
White/Blue Stripe & Blue
White/Orange Stripe & Orange
White/Green Stripe & Green
White/Brown Stripe & Brown
Inner Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.275 in
Outer Shield
TypeMaterialMaterial Trade NameCoverage [%]
TapeBi-Laminate (Alum+Poly)Beldfoil®100%
Outer Jacket
MaterialNominal DiameterSeparator Material
PVC - Polyvinyl Chloride0.583 inPolyester Tape

Construction and Dimensions

Armor
Diameter over Armoring
0.495 in

Electrical Characteristics

Conductor DCR
Max. Conductor DCR
93.8 Ohm/km
Capacitance
Max. Capacitance Unbalance
330 pF/100m
Delay
Max. DelayMax. Delay SkewNominal Velocity of Propagation (VP) [%]
538 ns/100m45 ns/100m70%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Min. SRL (Structural Return Loss)Max./Min. Input Impedance (unFitted)Max./Min. Fitted Impedance
1 MHz2.0 dB/100m65.3 dB62.3 dB63 dB60 dB63.8 dB60.8 dB20 dB23 dB100 ± 15 Ohm100 ± 15 Ohm
4 MHz4.1 dB/100m56.3 dB53.3 dB51 dB49 dB51.7 dB48.7 dB23 dB23 dB100 ± 15 Ohm100 ± 15 Ohm
8 MHz5.8 dB/100m51.8 dB48.8 dB46 dB43 dB45.7 dB42.7 dB24.5 dB24.5 dB100 ± 15 Ohm100 ± 15 Ohm
10 MHz6.5 dB/100m50.3 dB47.3 dB43 dB41 dB43.8 dB40.8 dB25 dB25 dB100 ± 15 Ohm100 ± 15 Ohm
16 MHz8.2 dB/100m47.3 dB44.3 dB39 dB36 dB39.7 dB36.7 dB25 dB25 dB100 ± 15 Ohm100 ± 15 Ohm
20 MHz9.3 dB/100m45.8 dB42.8 dB36.5 dB33.5 dB37.7 dB34.7 dB25 dB25 dB100 ± 15 Ohm100 ± 15 Ohm
25 MHz10.4 dB/100m44.3 dB41.3 dB33.9 dB30.9 dB35.8 dB32.8 dB24.3 dB24.3 dB100 ± 15 Ohm100 ± 15 Ohm
31.25 MHz11.7 dB/100m42.9 dB39.9 dB31 dB28 dB33.9 dB30.9 dB23.6 dB23.6 dB100 ± 15 Ohm100 ± 15 Ohm
62.5 MHz17.0 dB/100m38.4 dB35.4 dB22 dB19 dB27.8 dB24.8 dB21.5 dB21.5 dB100 ± 15 Ohm100 ± 15 Ohm
100 MHz22.0 dB/100m35.3 dB32.3 dB14 dB11 dB23.8 dB20.8 dB20.1 dB20.1 dB100 ± 15 Ohm
Voltage
UL DescriptionUL Voltage Rating
CM300 V

Temperature Range

UL Temperature Rating: 75°C
Storage Temperature Range: -40°C To +85°C
Operating Temperature Range: -40°C To +75°C

Mechanical Characteristics

UV Resistance: Yes
Bulk Cable Weight: 134 lbs/1000ft
Maximum Recommended Pulling Tension: 100 lbs

Standards

NEC Articles: Article 800
NEC/(UL) Compliance: CM
CEC/C(UL) Compliance: CMG, HL
ISO/IEC Compliance: ISO/IEC 1801 Cat 5e
CPR Euroclass: Eca
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 5e

Applicable Environmental and Other Programs

Environmental Space: Indoor/Outdoor

Suitability

Suitability - Indoor: Yes
Suitability - Oil Resistance: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

CSA/C(UL) Flammability: FT4
UL Flammability: UL 1685 UL Loading
UL voltage rating: 300 V RMS

Product Notes

Notes: Operating temperatures are subject to length de-rating

History

Update and Revision: Revision Number: 0.319 Revision Date: 02-20-2026
Date: 2004-01-04
No accessories are available for this product