Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(1213)Fiber Patch Cords
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
Industrial Ethernet Cat 6, 4 Bonded-Pair 23AWG (Solid) Bare Copper, PO Insulation, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, CMR CMG
| Suitable Applications: | Harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. exposure to rodent, crush, or cut through force |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 23 AWG | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Bonded-Pair: | Yes |
| Separator | Material | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.235 in (5.97 mm) | Yes | |
| Center Member (Patented X-Spline®) |
| Armor Type & Material | Diameter Over Armor |
|---|---|
| AIA - Aluminum Interlock Armor | 0.510 in (13.0 mm) |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.600 in (15.2 mm) | No |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 537.6 ns/100 | 45 ns/100m | 68% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Min. TCL [dB] |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.0 dB/100m | 74.3 | 72.3 | 72.3 | 70.3 | 67.8 | 64.8 | 20 | 100 ± 15 Ohm | 40 |
| 4 | 3.78 dB/100m | 65.28 | 63.28 | 61.5 | 59.5 | 55.71 | 52.71 | 23.01 | 100 ± 15 Ohm | 40 |
| 8 | 5.32 dB/100m | 60.77 | 58.77 | 55.45 | 53.45 | 49.69 | 46.69 | 24.52 | 100 ± 15 Ohm | 40 |
| 10 | 5.95 dB/100m | 59.31 | 57.31 | 53.36 | 51.36 | 47.75 | 44.75 | 25 | 100 ± 15 Ohm | 40 |
| 16 | 7.55 dB/100m | 56.25 | 54.25 | 48.7 | 46.7 | 43.67 | 40.67 | 25 | 100 ± 15 Ohm | 37.96 |
| 20 | 8.47 dB/100m | 54.8 | 52.8 | 46.33 | 44.33 | 41.73 | 38.73 | 25 | 100 ± 15 Ohm | 36.99 |
| 25 | 9.51 dB/100m | 53.35 | 51.35 | 43.84 | 41.84 | 39.79 | 36.79 | 24.32 | 100 ± 15 Ohm | 36.02 |
| 31.25 | 10.67 dB/100m | 51.89 | 49.89 | 41.22 | 39.22 | 37.86 | 34.86 | 23.64 | 100 ± 15 Ohm | 35.05 |
| 62.5 | 15.38 dB/100m | 47.38 | 45.38 | 31.99 | 29.99 | 31.83 | 28.83 | 21.54 | 100 ± 15 Ohm | 32.04 |
| 100 | 19.8 dB/100m | 44.31 | 42.31 | 24.51 | 22.51 | 27.75 | 24.75 | 20.11 | 100 ± 15 Ohm | 30 |
| 155 | 25.16 dB/100m | 41.46 | 39.46 | 16.3 | 14.3 | 23.95 | 20.95 | 18.77 | 100 ± 15 Ohm | 28.1 |
| 200 | 28.98 dB/100m | 39.8 | 37.8 | 10.82 | 8.82 | 21.73 | 18.73 | 18 | 100 ± 15 Ohm | 26.99 |
| 250 | 32.85 dB/100m | 38.35 | 36.35 | 5.5 | 3.5 | 19.79 | 16.79 | 17.32 | 100 ± 15 Ohm | 26.02 |
| UL Voltage Rating |
|---|
| 300 V (CM) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 75°C | -25°C To +75°C | -40°C To +75°C | -25°C To +75°C |
| Installation Min. |
|---|
| 7.2 in (180 mm) |
| Max. Pull Tension: | 200 lbs (91 kg) |
| Bulk Cable Weight: | 120 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL 1666 Riser |
| CPR Compliance: | CPR Euroclass: Fca |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMG, HL, CSA CMG. |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| NEMA Compliance: | ANSI/NEMA WC-66 |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6 |
| Third Party Performance Verification: | Category 6 |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical system. |
| Update and Revision: | Revision Number: 0.132 Revision Date: 02-20-2026 |
| Item # |
|---|
| 127925R 0101000 |
| 127925R 0105000 |
| 127925R J221000 |
| 127925R J225000 |