Industrial Ethernet Cat 5e, 4 Pair 22AWG (Solid) Bare Copper, PO Insulation, Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, PLTC CMG CM, -40C
| Suitable Applications: | harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. exposure to rodent, crush, or cut through force, power-limited tray, |
| Element | Size | Stranding | Material | No. of Pairs |
|---|---|---|---|---|
| Pair(s) | 22 | Solid | BC - Bare Copper | 4 |
| Element | Material | Color Code |
|---|---|---|
| Pair(s) | PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Bonded-Pair: | Yes |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.335 in (8.51 mm) |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Armor Type & Material | Armor Thickness | Diameter Over Armor |
|---|---|---|
| AIA - Aluminum Interlock Armor | 0.025 in (0.64 mm) | 0.565 in (14.4 mm) |
| Separator | Material | Nom. Diameter |
|---|---|---|
| Polyester Tape | PVC - Polyvinyl Chloride | 0.655 in (16.6 mm) |
| Overall Cable Diameter (Nominal): | 0.655 in (16.6 mm) |
| Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance |
|---|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 17 pF/ft (56 pF/m) | 330 pF/100m |
| Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|
| 538 ns/100m | 45 ns/100m | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.0 dB/100m | 65.3 | 62.3 | 63 | 60 | 63.8 | 60.8 | 20 | 100 ± 15 | 100 ± 15 |
| 4 | 4.1 dB/100m | 56.3 | 53.3 | 51 | 49 | 51.7 | 48.7 | 23 | 100 ± 15 | 100 ± 15 |
| 8 | 5.8 dB/100m | 51.8 | 48.8 | 46 | 43 | 45.7 | 42.7 | 24.5 | 100 ± 15 | 100 ± 15 |
| 10 | 6.5 dB/100m | 50.3 | 47.3 | 43 | 41 | 43.8 | 40.8 | 25 | 100 ± 15 | 100 ± 15 |
| 16 | 8.2 dB/100m | 47.3 | 44.3 | 39 | 36 | 39.7 | 36.7 | 25 | 100 ± 15 | 100 ± 15 |
| 20 | 9.3 dB/100m | 45.8 | 42.8 | 36.5 | 33.5 | 37.7 | 34.7 | 25 | 100 ± 15 | 100 ± 15 |
| 25 | 10.4 dB/100m | 44.3 | 41.3 | 33.9 | 30.9 | 35.8 | 32.8 | 24.3 | 100 ± 15 | 100 ± 15 |
| 31.25 | 11.7 dB/100m | 42.9 | 39.9 | 31 | 28 | 33.9 | 30.9 | 23.6 | 100 ± 15 | 100 ± 15 |
| 62.5 | 17.0 dB/100m | 38.4 | 35.4 | 22 | 19 | 27.8 | 24.8 | 21.5 | 100 ± 15 | 100 ± 15 |
| 100 | 22.0 dB/100m | 35.3 | 32.3 | 14 | 11 | 23.8 | 20.8 | 20.1 | 100 ± 15 | |
| 310 | 41.8 dB/100m | |||||||||
| 350 | 44.9 dB/100m |
| UL Voltage Rating |
|---|
| 300 V (CM) |
| UL Temperature | Operating | Storage |
|---|---|---|
| 75°C | -40°C To +75°C | -40°C To +75°C |
| Stationary Min. |
|---|
| 7.86 in (200 mm) |
| Max. Pull Tension: | 100 lbs (45 kg) |
| Bulk Cable Weight: | 157 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL 1685 (UL Loading), FT4 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CM, PLTC |
| CEC / C(UL) Compliance: | CMG, HL, CSA CMG, HL, -40C |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 5e |
| ISO/IEC Compliance: | ISO/IEC 1801 Cat 5e |
| Notes: | Operating temperatures are subject to length de-rating |
| Update and Revision: | Revision Number: 0.275 Revision Date: 02-20-2026 |
| Item # | UPC |
|---|---|
| 127903A 0101000 | 612825439073 |
| 127903A 0105000 | 612825439080 |