Product Hierarchy
Product Hierarchy

127897A - DeviceBus®, 2 Pr #15+18 Str TC, PVC-NYL + FEP Ins, IS+OA TC Brd, PVC Jkt, AIA, PVC Jkt, 600V

DeviceBus® for ODVA DeviceNet™, 2 Pair 15+18AWG (19x27+19x30) Tinned Copper, PVC-NYL + FEP Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, 600V

Product Overview

Suitable Applications: exposure to rodent, crush, or cut through force, harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Power Pair(s)115 AWG19x27TC - Tinned Copper
Data Pair(s)118 AWG19x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Power Pair(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.026 in (0.66 mm)Red & Black
Data Pair(s)FEP - Fluorinated Ethylene Propylene (Foam)0.050 in (1.3 mm)Blue & White
Inner Shield
ElementShield TypeMaterialCoverage
Power Pair(s)TapeBi-Laminate (Alum+Poly)100%
Data Pair(s)TapeBi-Laminate (Alum+Poly)100%
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
BraidTinned Copper (TC)65%18 AWG (19x30) TC
Inner Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.460 in (11.7 mm)
Armor
Armor Type & Material
AIA - Aluminum Interlock Armor
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.050 in (1.3 mm)0.763 in (19.4 mm)
Overall Cable Diameter (Nominal): 0.763 in (19.4 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Power Pair(s)3.6 Ohm/1000ft (12 Ohm/km)8 Amps per Conductor at 25ºC
Data Pair(s)6.9 Ohm/1000ft (23 Ohm/km)12 pF/ft (39 pF/m)120 Ohm75%
Nom Outer Shield DCR: 1.8 Ohm/1000ft (5.9 Ohm/km)
High Frequency
ElementFrequency [MHz]Max. Insertion Loss (Attenuation)Max./Min. Input Impedance (unFitted) [Ohm]
Data Pair(s)0.1250.13 dB/100ft120
0.50.25 dB/100ft
10.40 dB/100ft
Voltage
Voltage Rating
600 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C Dry-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
7.6 in (190 mm)7.6 in (190 mm)
Max. Pull Tension: 190 lbs (86 kg)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Other Standard Compliance(s): ODVA Class 1 Thick

History

Update and Revision: Revision Number: 0.60 Revision Date: 05-31-2024
No accessories are available for this product