DeviceBus® for ODVA DeviceNet™, 2 Pair 18+20AWG (19x30+19x32) Tinned Copper, PVC+Foam PE Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, PLTC
| Suitable Applications: | exposure to rodent, crush, or cut through force, harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Power Pair(s) | 1 | 18 AWG | 19x30 | TC - Tinned Copper |
| Data Pair(s) | 1 | 20 AWG | 19x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Power Pair(s) | PVC - Polyvinyl Chloride | 0.018 in (0.46 mm) | Red & Black |
| Data Pair(s) | PE - Polyethylene (Foam) | 0.040 in (1.0 mm) | Blue & White |
| Element | Shield Type | Material | Coverage |
|---|---|---|---|
| Power Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
| Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Braid | Tinned Copper (TC) | 65% | 20 AWG (19x32) TC |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.378 in (9.60 mm) |
| Armor Type & Material |
|---|
| AIA - Aluminum Interlock Armor |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.050 in (1.3 mm) | 0.668 in (17.0 mm) |
| Overall Cable Diameter (Nominal): | 0.668 in (17.0 mm) |
| Element | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|
| Power Pair(s) | ||
| Data Pair(s) | 120 Ohm | 75% |
| Element |
|---|
| Data Pair(s) |
| UL Voltage Rating |
|---|
| 300 V (PLTC) |
| Environmental Suitability: | Sunlight Resistance |
| NEC / UL Compliance: | Article 725, PLTC |
| AWM Compliance: | CMG HL |
| Update and Revision: | Revision Number: 0.52 Revision Date: 05-31-2024 |