RGB Video Coax, Riser-CMR, 3-25 AWG solid tinned copper conductors, FPFA insulation, Duofoil® + 95% tinned copper interlocked serve shield, inner PVC jackets, PVC jacket
| Suitable Applications: | RGB Projectors, LCD Projectors, Video Distribution, Component Video, Graphic Displays, Special Effects Editing, Animation, Video Post Production, Home Theater, Offices, Boardrooms, Auditoriums, Teleconferencing, Theaters |
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 25 | Solid | TC - Tinned Copper | 0.018 in | 3 |
| Conductor Count: | 3 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.074 in |
| Insulation Table Notes: | Gas Injected |
| Number | Color |
|---|---|
| 1 | Red |
| 2 | Green |
| 3 | Blue |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Bi-Laminate (Alum+Poly) | Duofoil® | 100% |
| Braid | 2 | Tinned Copper (TC) | 95% |
| Inner Shield Table Notes: | Tape lightly bonded to dielectric |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.114 in |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.32 in |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 34 Ohm/1000ft | 34 Ohm/1000ft | 5.4 Ohm/1000ft | 5.4 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 17 pF/ft |
| Nominal Inductance |
|---|
| 0.087 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Minimum Return (RL) |
|---|---|
| 5-850 MHz | 20 dB |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.52 dB/100ft |
| 5 MHz | 1.17 dB/100ft |
| 50 MHz | 3.7 dB/100ft |
| 100 MHz | 4.9 dB/100ft |
| 200 MHz | 6.7 dB/100ft |
| 400 MHz | 9.5 dB/100ft |
| 750 MHz | 13.4 dB/100ft |
| 900 MHz | 15 dB/100ft |
| 1000 MHz | 15.8 dB/100ft |
| 3000 MHz | 31.2 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.24 ns/ft | 80% |
| Non-UL Voltage Rating | UL Voltage Rating |
|---|---|
| 300 V RMS | 300 V RMS |
| Non-UL Temp Rating: | 75°C |
| UL Temperature Rating: | 60°C |
| Operating Temperature Range: | -40°C To +75°C |
| Bulk Cable Weight: | 44 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 90 lbs |
| Min Bend Radius (Overall): | 2.5 in |
| Min Bend Radius (Each Coax): | 1.1 in |
| NEC/(UL) Compliance: | CMR |
| CEC/C(UL) Compliance: | CMG |
| RG Type: | Sub-miniature 59 |
| Environmental Space: | Indoor - Riser |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | No |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| UL Flammability: | UL1666 Vertical Shaft |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Plenum Number: | 1277P |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 1277R B591000 | Black, Matte | Reel | 1,000 ft | 612825110194 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.411 Revision Date: 02-20-2026 |