Product Hierarchy
Product Hierarchy

1277P - RGB Video, Mini Hi-Res, #25-3 Coax Solid TC, CMP


RGB Video Coax, Plenum-CMP, 3-25 AWG solid tinned copper conductors, FPFA insulation, Duofoil® + 95% tinned copper interlocked serve shield, inner PVDF jackets, PVC jacket

Product Overview

Suitable Applications: RGB Projectors, LCD Projectors, Video Distribution, Component Video, Graphic Displays, Special Effects Editing, Animation, Video Post Production, Home Theater, Offices, Boardrooms, Auditoriums, Teleconferencing, Theaters

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
25SolidTC - Tinned Copper0.018 in3
Conductor Count: 3
Insulation
MaterialNominal Diameter
PFA - Perfluoroalkoxy (Foam)0.074 in
Color Chart
NumberColor
1Red
2Green
3Blue
Inner Shield Material
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Alum / PolyBonded Duofoil®100%
French Braid2TC - Tinned Copper95%
Table Notes: Tape lightly bonded to dielectric
Inner Jacket Material
MaterialNominal Diameter
PVDF - Polyvinylidene Fluoride0.111 in
Outer Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.276 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Inner Shield DCROuter Conductor DCR
34 Ohm/1000ft34 Ohm/1000ft5.4 Ohm/1000ft5.4 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.8 pF/ft
Inductance
Nominal Inductance
0.087 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss (RL)
Frequency [MHz]Minimum Return (RL)
5-850 MHz20 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.5 dB/100ft
5 MHz1.2 dB/100ft
50 MHz3.8 dB/100ft
100 MHz5.2 dB/100ft
200 MHz7.1 dB/100ft
400 MHz10 dB/100ft
750 MHz14.3 dB/100ft
1000 MHz16.9 dB/100ft
2250 MHz25.5 dB/100ft
3000 MHz33.9 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.26 ns/ft81%
Voltage
Non-UL Voltage RatingUL Voltage Rating
300 V RMS300 V RMS

Temperature Range

Non-UL Temp Rating: 75°C
UL Temp Rating: 60°C
Operating Temp Range: -20°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 38 lbs/1000ft
Max. Pull Tension: 50 lbs
Min Bend Radius (Overall): 2.75 in
Min Bend Radius (Each Coax): 1.1 in

Standards

NEC/(UL) Compliance: CMP
CEC/C(UL) Compliance: CMP
RG Type: Sub-miniature 59/U Type

Applicable Environmental and Other Programs

Environmental Space: Indoor - Plenum
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: No
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: NFPA 262
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): Yes

Part Number

Non-Plenum Number: 1277R
Variants
Item #ColorPutup TypeLengthUPC
1277P 008500GrayReel500 ft612825110187
1277P 0081000GrayReel1,000 ft612825110170
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.320 Revision Date: 04-28-2020
Date: 2005-04-01
Broadcast Solutions Guide
No accessories are available for this product