Product Hierarchy
Product Hierarchy

1275B - RW90 600V, 8 Str BC, XLPE Ins, PVC Jkt, 90C Dry/Wet CSA HL SUN RES




RW90 600V, 8 AWG Bare Copper, XLPE Insulation,PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES

Product Overview

Suitable Applications: CEC Power and Control Applications

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)187x16BC - Bare Copper
Insulation
MaterialNom. ThicknessColor Code
XLP, XLPO, XLPE (Thermoset)0.060 in black
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 0.234 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCR
Conductor(s)0.64 Ohm/1000ft (2.1 Ohm/km)
Voltage
UL Voltage RatingVoltage Rating
600 V RMS600 V (600V)

Mechanical Characteristics

Temperature
OperatingInstallation
-40°C To +90°C-25°C To +90
Bulk Cable Weight: 203 lbs/1000ft (302 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial
CEC / C(UL) Compliance: RW90, C22.2 #230, #38
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.18 Revision Date: 03-27-2026
Date: 2005-04-01
Cabling Solutions for Industrial Applications
No accessories are available for this product