(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3666)Modular Couplers
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
(1077)M12
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
Computer POS Cable, 22 AWG solid tinned copper conductors, solid FEP insulation, twisted pairs, overall Beldfoil® (100% coverage) + tinned copper braid shield (90% coverage), 22 AWG solid tinned copper drain wire, FEP jacket, plenum rated
| Suitable Applications: | point of sale; rs-485 applications; extreme high/low temperature environments; computer communication; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 22 | Solid | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.016 in (0.41 mm) | 0.058 in (1.5 mm) | Red & Blue, Black & Yellow |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (Solid) TC |
| Braid | Tinned Copper (TC) | 90% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.017 in (0.43 mm) | 0.24 in (6.1 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Delay | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| 20.6 Ohm/1000ft | 15.5 pF/ft (50.9 pF/m) | 27 pF/ft (89 pF/m) | 100 Ohm | 1.46 ns/ft | 0.17 µH/ft (0.56 µH/m) | 70% | 2.3 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 2.1 Ohm/1000ft (6.9 Ohm/km) |
| Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
|---|---|
| 0.3 | 0.4 dB/100m |
| 0.6 | 0.53 dB/100m |
| 1 | 0.65 dB/100m |
| 1.5 | 0.78 dB/100m |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 200°C | -70°C To +150°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.4 in (61 mm) | 2.4 in (61 mm) |
| Max. Pull Tension: | 80.7 lbs (36.6 kg) |
| Bulk Cable Weight: | 44 lbs/1000ft |
| Environmental Suitability: | Outdoor, Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | NFPA 262 (UL910), FT6, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 1268A |
| Update and Revision: | Revision Number: 0.463 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 1269A 0101000 | Black | 612825110064 | C |
| Footnote: | C - CRATE REEL PUT-UP. |