(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)Audio Cable, CM-Rated, 2-22 AWG stranded tinned copper conductors with polypropylene insulation, Beldfoil® shield, drain, PVC jacket
Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
Size | Stranding | Material |
---|---|---|
22 | 7x30 | TC - Tinned Copper |
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PP - Polypropylene | 0.01 in (0.25 mm) | 0.0485 in (1.23 mm) | Black & Red |
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.02 in (0.51 mm) | 0.143 in (3.63 mm) |
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|
15 Ohm/1000ft | 30 pF/ft (98 pF/m) | 54 pF/ft (180 pF/m) | 55 Ohm | 66% | 2.3 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
60°C | -20°C To +60°C |
Max. Pull Tension: | 25 lbs (11 kg) |
Bulk Cable Weight: | 14 lbs/1000ft |
Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
Flammability / Reaction to Fire: | UL 1685 UL Loading, IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 800, CM |
CEC / C(UL) Compliance: | CM |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Notes: | Unique design features lower capacitance and greater flexibility than standard audio pair constructions. |
Update and Revision: | Revision Number: 0.419 Revision Date: 02-15-2024 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1266A 0101000 | Black | Reel | 1,000 ft | 612825110040 | C |
1266A 010U1000 | Black | UnReel | 1,000 ft | 612825110033 | |
1266A 006U1000 | Blue, Light | UnReel | 1,000 ft | 612825109990 | |
1266A 001U1000 | Brown | UnReel | 1,000 ft | 612825109945 | |
1266A 008U1000 | Gray | UnReel | 1,000 ft | 612825110019 | |
1266A 005U1000 | Green, Dark | UnReel | 1,000 ft | 612825109983 | |
1266A 003U1000 | Orange | UnReel | 1,000 ft | 612825109969 | |
1266A 002U1000 | Red | UnReel | 1,000 ft | 612825109952 | |
1266A 007U1000 | Violet | UnReel | 1,000 ft | 612825110002 | |
1266A 009U1000 | White | UnReel | 1,000 ft | 612825110026 | |
1266A 004U1000 | Yellow | UnReel | 1,000 ft | 612825109976 |