Product Hierarchy
Product Hierarchy

1266A - Audio Cable, #22-2c, TC, O/A Foil, CM




Audio Cable, CM-Rated, 2-22 AWG stranded tinned copper conductors with polypropylene insulation, Beldfoil® shield, drain, PVC jacket

Product Overview

Suitable Applications: low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details

Conductor
SizeStrandingMaterial
227x30TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PP - Polypropylene0.01 in (0.25 mm)0.0485 in (1.23 mm)Black & Red
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.02 in (0.51 mm)0.143 in (3.63 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. DelayNom. InductanceNom. Velocity of Prop.Max. Current
15 Ohm/1000ft30 pF/ft (98 pF/m)54 pF/ft (180 pF/m)55 Ohm1.5 ns/ft0.18 µH/ft (0.59 µH/m)66%2.3 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 18 Ohm/1000ft (59 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-20°C To +60°C
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 14 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Flammability / Reaction to Fire: UL 1685 UL Loading, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CM
CEC / C(UL) Compliance: CM.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Unique design features lower capacitance and greater flexibility than standard audio pair constructions.

History

Update and Revision: Revision Number: 0.421 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1266A 0101000BlackReel1,000 ft612825110040C
1266A 010U1000BlackUnReel1,000 ft612825110033
1266A 006U1000Blue, LightUnReel1,000 ft612825109990
1266A 001U1000BrownUnReel1,000 ft612825109945
1266A 008U1000GrayUnReel1,000 ft612825110019
1266A 005U1000Green, DarkUnReel1,000 ft612825109983
1266A 003U1000OrangeUnReel1,000 ft612825109969
1266A 002U1000RedUnReel1,000 ft612825109952
1266A 007U1000VioletUnReel1,000 ft612825110002
1266A 009U1000WhiteUnReel1,000 ft612825110026
1266A 004U1000YellowUnReel1,000 ft612825109976
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
No accessories are available for this product