(10)AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Solid | BCCS - Bare Copper Covered Steel | 0.04 in | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.18 in |
Table Notes: | Gas Injected |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Aluminum | 77% | |
Tape | 3 | Bi-Laminate (Alum+Poly) | 100% |
Table Notes: | Tape has shorting fold and is bonded to jacket |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | .275 x .416 in |
OuterJacket1, Messenger Diameter: | 0.051 in |
OuterJacket1, Messenger Material: | Galvanized Steel |
Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|
28 Ohm/1000ft | 5.6 Ohm/1000ft | 5.6 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.2 pF/ft |
Nominal Inductance |
---|
0.097 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Min. Structural Return Loss (SRL) |
---|---|
5 - 50 MHz | 20 dB |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
5 MHz | 0.58 dB/100ft |
55 MHz | 1.60 dB/100ft |
211 MHz | 3.05 dB/100ft |
250 MHz | 3.30 dB/100ft |
270 MHz | 3.37 dB/100ft |
300 MHz | 3.55 dB/100ft |
330 MHz | 3.74 dB/100ft |
350 MHz | 3.85 dB/100ft |
400 MHz | 4.15 dB/100ft |
450 MHz | 4.40 dB/100ft |
500 MHz | 4.66 dB/100ft |
550 MHz | 4.90 dB/100ft |
600 MHz | 5.10 dB/100ft |
750 MHz | 565 dB/100ft |
870 MHz | 6.11 dB/100ft |
1000 MHz | 6.55 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.2 ns/ft | 83% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
5 MHz | 0.67 dB/100ft |
55 MHz | 1.6 dB/100ft |
211 MHz | 2.87 dB/100ft |
270 MHz | 3.24 dB/100ft |
300 MHz | 3.43 dB/100ft |
350 MHz | 3.72 dB/100ft |
400 MHz | 4 dB/100ft |
450 MHz | 4.26 dB/100ft |
550 MHz | 4.71 dB/100ft |
750 MHz | 5.59 dB/100ft |
870 MHz | 6 dB/100ft |
1000 MHz | 6.54 dB/100ft |
Non-UL Voltage Rating |
---|
350 V RMS |
Non-UL Temp Rating: | 80°C |
Operating Temp Range: | -40°C To +80°C |
Bulk Cable Weight: | 42 lbs/1000ft |
Max. Pull Tension: | 110 lbs |
Min Bend Radius/Minor Axis: | 3 in |
RG Type: | 6/U Type |
Series Type: | 6 |
Environmental Space: | Outdoor - Aerial |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | No |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Aerial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1260AM 0101000 | Black | Reel | 1,000 ft | 612825109914 |
Update and Revision: | Revision Number: 0.337 Revision Date: 09-30-2020 |