(109)Audio, Control & Instrument Cable, 4-22 AWG Solid Bare Copper Conductors, Polyolefin Insulated, PVC Jacket, CM Rated
Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 22 AWG | Solid | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PO - Polyolefin | 0.009 in (0.23 mm) | 0.0433 in mm | Green, Red, Yellow, Black |
Material |
---|
No Shield |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.154 in (3.91 mm) |
Overall Cable Diameter (Nominal): | 0.154 in (3.91 mm) |
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|
17.8 Ohm/1000ft | 15 pF/ft (49 pF/m) | 66% | 2.2 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Stationary Min. | Installation Min. |
---|---|
1.54 in (39.1 mm) | 1.54 in (39.1 mm) |
Max. Pull Tension: | 32 lbs (15 kg) |
Bulk Cable Weight: | 15 lbs/1000ft |
Environmental Suitability: | Indoor - Riser, Indoor |
Flammability / Reaction to Fire: | UL 1685 UL Loading, UL 1685 Vertical Tray, IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 800, CM |
CEC / C(UL) Compliance: | CM |
Data Category: | Category 3 |
UK Regulation Compliance: | UKCA Mark |
Update and Revision: | Revision Number: 0.400 Revision Date: 03-04-2023 |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1242A T35U1000 | Beige, Pale Fawn | UnReel | 1,000 ft | 612825109686 |
1242A 008U1000 | Gray | UnReel | 1,000 ft | 612825109693 |