(109)ControlBus™, Coax RG6 18AWG (Solid) Bare Copper Covered Steel, PO Insulation, Overall Duofoil®+ Aluminum Braid(60%)+Overall Duofoil®+Aluminum Braid(40%) Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, CM
Suitable Applications: | Exposure to rodent, crush, or cut through force, harsh environment, factory automation, ControlNet™, Modbus II, Industrial Coax, Belden ControlNet cables provide maximum signal integrity and run length exceeding the high-speed, time-critical requirements necessary for ControlNet factory floor applications |
RG Type: | 6 |
Element | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
Coax(es) | 18 AWG | Solid | 0.0403 in | BCCS - Bare Copper Covered Steel |
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 0.178 in (4.52 mm) | White |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.298 in (7.57 mm) |
Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
2 | Braid | Aluminum | 60% | |
3 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
4 | Braid | Aluminum | 40% |
Armor Type & Material | Armor Thickness | Diameter Over Armor |
---|---|---|
AIA - Aluminum Interlock Armor | 0.025 in (0.64 mm) | 0.501 in (12.7 mm) |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.591 in (15.0 mm) |
Overall Cable Diameter (Nominal): | 0.591 in (15.0 mm) |
Frequency | Min. Structural Return Loss |
---|---|
5 MHz - 50 MHz | 23 dB |
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.35 dB/100ft |
2 MHz | 0.38 dB/100ft |
5 MHz | 0.45 dB/100ft |
10 MHz | 0.59 dB/100ft |
20 MHz | 0.86 dB/100ft |
50 MHz | 1.37 dB/100ft |
100 MHz | 1.97 dB/100ft |
200 MHz | 2.82 dB/100ft |
300 MHz | 3.48 dB/100ft |
400 MHz | 4.04 dB/100ft |
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
28 Ohm/1000ft (92 Ohm/km) | 3.6 Ohm/1000ft (12 Ohm/km) | 16.2 pF/ft (53.1 pF/m) | 75 Ohm | 82% |
UL Voltage Rating |
---|
300 V |
Electrical Characteristics Notes: | SRL Minimum 23dB (5MHz - 50MHz) |
UL Temperature | Operating |
---|---|
75°C | -40°C To +75°C |
Stationary Min. | Installation Min. |
---|---|
4 in (100 mm) | 2.5 in (64 mm) |
Max. Pull Tension: | 200 lbs (91 kg) |
Bulk Cable Weight: | 142 lbs/1000ft |
Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor, Outdoor, Sunlight Resistance |
Flammability / Reaction to Fire: | UL1685 UL Loading, FT4, 1202 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 800, CL2, CM |
CEC / C(UL) Compliance: | CMG, HL |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Notes: | ControlNet is a ControlNet International trademark. |
Update and Revision: | Revision Number: 0.269 Revision Date: 04-29-2024 |