(1200)Instrumentation Cable
(439)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(2)CSA ACIC Cable
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
(3545)Modular Couplers
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
(1037)M12 Power
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
(315)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(120)Double-Ended Cordsets
(62)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(70)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(30)G Series
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
ControlBus™, Coax RG6 18AWG (Solid) Bare Copper Covered Steel, PO Insulation, Overall Duofoil®+ Aluminum Braid(60%)+Overall Duofoil®+Aluminum Braid(40%) Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, CM
| Suitable Applications: | Exposure to rodent, crush, or cut through force, harsh environment, factory automation, ControlNet™, Modbus II, Industrial Coax, Belden ControlNet cables provide maximum signal integrity and run length exceeding the high-speed, time-critical requirements necessary for ControlNet factory floor applications |
| RG Type: | 6 |
| Element | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| Coax(es) | 18 AWG | Solid | 0.0403 in | BCCS - Bare Copper Covered Steel |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.178 in (4.52 mm) | White |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.298 in (7.57 mm) |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Aluminum | 60% | |
| 3 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 4 | Braid | Aluminum | 40% |
| Armor Type & Material | Armor Thickness | Diameter Over Armor |
|---|---|---|
| AIA - Aluminum Interlock Armor | 0.025 in (0.64 mm) | 0.501 in (12.7 mm) |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.591 in (15.0 mm) |
| Overall Cable Diameter (Nominal): | 0.591 in (15.0 mm) |
| Frequency | Min. Structural Return Loss |
|---|---|
| 5 MHz - 50 MHz | 23 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.35 dB/100ft |
| 2 MHz | 0.38 dB/100ft |
| 5 MHz | 0.45 dB/100ft |
| 10 MHz | 0.59 dB/100ft |
| 20 MHz | 0.86 dB/100ft |
| 50 MHz | 1.37 dB/100ft |
| 100 MHz | 1.97 dB/100ft |
| 200 MHz | 2.82 dB/100ft |
| 300 MHz | 3.48 dB/100ft |
| 400 MHz | 4.04 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 28 Ohm/1000ft (92 Ohm/km) | 3.6 Ohm/1000ft (12 Ohm/km) | 16.2 pF/ft (53.1 pF/m) | 75 Ohm | 82% |
| UL Voltage Rating |
|---|
| 300 V |
| Electrical Characteristics Notes: | SRL Minimum 23dB (5MHz - 50MHz) |
| UL Temperature | Operating |
|---|---|
| 75°C | -40°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4 in (100 mm) | 2.5 in (64 mm) |
| Max. Pull Tension: | 200 lbs (91 kg) |
| Bulk Cable Weight: | 142 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL1685 UL Loading, FT4, 1202 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CL2, CM |
| CEC / C(UL) Compliance: | CMG, HL |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | ControlNet is a ControlNet International trademark. |
| Update and Revision: | Revision Number: 0.270 Revision Date: 02-20-2026 |