(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
DeviceBus® for Honeywell SDS, 2 Pair 16+20AWG (19x28+19x32) Tinned Copper, PVC+Foam PE Insulation, Individual Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, CL2
| Suitable Applications: | harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Power Pair(s) | 1 | 16 AWG | 19x28 | TC - Tinned Copper |
| Data Pair(s) | 20 AWG | 19x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Power Pair(s) | PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | Blue & Brown |
| Data Pair(s) | PE - Polyethylene (Foam) | 0.042 in (1.1 mm) | Black & White |
| Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|---|
| Power Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | ||
| Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (19x32) TC | Power & Data Pairs share same Drainwire |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.398 in (10.1 mm) |
| Armor Type & Material |
|---|
| AIA - Aluminum Interlock Armor |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.050 in (1.3 mm) | 0.698 in (17.7 mm) |
| Overall Cable Diameter (Nominal): | 0.698 in (17.7 mm) |
| Element | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|
| Power Pair(s) | ||
| Data Pair(s) | 120 Ohm | 76% |
| Element |
|---|
| Data Pair(s) |
| Temperature Table Notes: | -40C |
| Environmental Suitability: | Outdoor, Sunlight Resistance |
| NEC / UL Compliance: | Article 725, CL2 |
| CEC / C(UL) Compliance: | HLBCD |
| Update and Revision: | Revision Number: 0.52 Revision Date: 12-22-2023 |