(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
DeviceBus® for ODVA DeviceNet™, 2 Pair 22+24AWG (19x34+19x36) Tinned Copper, PVC+Foam PE Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, CPE Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, CM, CL2
| Suitable Applications: | exposure to rodent, crush, or cut through force, harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Power Pair(s) | 1 | 22 AWG | 19x34 | TC - Tinned Copper |
| Data Pair(s) | 1 | 24 AWG | 19x36 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Power Pair(s) | PVC - Polyvinyl Chloride | 0.021 in (0.53 mm) | 0.072 in (1.8 mm) | Red & Black |
| Data Pair(s) | PE - Polyethylene | 0.026 in (0.66 mm) | 0.077 in (2.0 mm) | Blue & White |
| Element | Shield Type | Material | Coverage |
|---|---|---|---|
| Power Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
| Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Braid | Tinned Copper (TC) | 65% | 22 AWG (19x34) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| CPE - Chlorinated Polyethylene | 0.033 in (0.84 mm) | 0.280 in (7.11 mm) |
| Armor Type & Material |
|---|
| AIA - Aluminum Interlock Armor |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.045 in (1.1 mm) | 0.573 in (14.6 mm) |
| Overall Cable Diameter (Nominal): | 0.573 in (14.6 mm) |
| Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|---|---|---|
| Power Pair(s) | 17.5 Ohm/1000ft (57.4 Ohm/km) | 1.5 Ohm/1000ft (4.9 Ohm/km) | |||
| Data Pair(s) | 28.0 Ohm/1000ft (91.9 Ohm/km) | 12 pF/ft (39 pF/m) | 120 Ohm | 75% | |
| 120 Ohm |
| Element |
|---|
| Data Pair(s) |
| UL Voltage Rating |
|---|
| 300 V (CMG) |
| UL Temperature | Operating |
|---|---|
| 75°C | -25°C to +75°C |
| Max. Pull Tension: | 200 lbs (91 kg) |
| Bulk Cable Weight: | 31 lbs/1000ft (46 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | FT4 |
| NEC / UL Compliance: | Article 725, Article 800, CL2, CMG |
| CEC / C(UL) Compliance: | CMG, CMG HLBCD |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.75 Revision Date: 05-31-2024 |