Product Hierarchy
Product Hierarchy

123084F - DeviceBus®, 2 Pr #22+24 Str TC, PVC+FPE Ins, IS+OA TC Brd, PVC Jkt, AIA Armor, PVC Jkt, Flexible, CMG, CL2

DeviceBus® for ODVA DeviceNet™, 2 Pair 22+24AWG (154x44+105x44) Tinned Copper, PVC+Foam PE Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, Flexible, CMG, CL2

Product Overview

Suitable Applications: exposure to rodent, crush, or cut through force, harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Power Pair(s)122 AWG154x44TC - Tinned Copper
Data Pair(s)124 AWG105x44TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Power Pair(s)PVC - Polyvinyl Chloride0.016 in (0.41 mm)Red & Black
Data Pair(s)PE - Polyethylene (Foam)0.026 in (0.66 mm)Blue & White
Inner Shield
ElementShield TypeMaterialCoverage
Power Pair(s)TapeBi-Laminate (Alum+Poly)100%
Data Pair(s)TapeBi-Laminate (Alum+Poly)100%
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
BraidTinned Copper (TC)65%22 AWG (26x36) TC
Inner Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.275 in (6.99 mm)
Armor
Armor Type & Material
AIA - Aluminum Interlock Armor
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.045 in (1.1 mm)0.573 in (14.6 mm)
Overall Cable Diameter (Nominal): 0.573 in (14.6 mm)

Electrical Characteristics

Electricals
ElementNom. Characteristic ImpedenceNom. Velocity of Prop.
Power Pair(s)
Data Pair(s)120 Ohm75%
High Frequency
Element
Data Pair(s)
Voltage
UL Voltage Rating
300 V (CMG)

Mechanical Characteristics

Temperature
UL Temperature
75°C

Standards and Compliance

Environmental Suitability: Outdoor, Sunlight Resistance
NEC / UL Compliance: Article 725, Article 800, CL2, CMG
CEC / C(UL) Compliance: CMG HLBCD.

History

Update and Revision: Revision Number: 0.57 Revision Date: 12-22-2023
No accessories are available for this product