Fieldbus, 1 Pair 18AWG (7x26) Tinned Copper, PP insulation, Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, ISA/SP-50 Type A, , PLTC, CM
| Suitable Applications: | exposure to rodent, crush, or cut through force, harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 18 AWG | 7x26 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.022 in (0.56 mm) | Blue & Orange |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.280 in (7.11 mm) |
| Armor Type & Material |
|---|
| AIA - Aluminum Interlock Armor |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.045 in (1.1 mm) | 0.585 in (14.9 mm) |
| Overall Cable Diameter (Nominal): | 0.585 in (14.9 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|
| Pair(s) | 5.86 Ohm/1000ft (19.2 Ohm/km) | 45 pF/ft | 100 Ohm | 66% | 5.2 Amps per Conductor |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 7.5 Ohm/1000ft (25 Ohm/km) |
| Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
|---|---|---|
| Pair(s) | 0.039 | 0.08 dB/100ft |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) |
|---|---|
| 0.031 | 0.091 dB/100ft |
| UL Voltage Rating |
|---|
| 300 V (CM, PLTC) |
| UL Temperature | Operating |
|---|---|
| 105°C | -40°C to +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 6 in (150 mm) | 6 in |
| Max. Pull Tension: | 60 lbs (27 kg) |
| Bulk Cable Weight: | 38 lbs/1000ft (57 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Burial |
| Flammability / Reaction to Fire: | UL1666 Riser, FT4, 1202 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 725, Article 800, CM, PLTC |
| CEC / C(UL) Compliance: | CMG HLBCD |
| IEEE Compliance: | 1202, IEEE 383 Vertical Tray Flame Test (70,000 BTU) |
| ISO/IEC Compliance: | IEC 61158-2 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | ISA/SP-50 Type A |
| Notes: | Fieldbus: Orange jacket. Profibus PA: Intrinsically Safe Blue jacket. Jacket diameter tolerance: +/- .010 |
| Update and Revision: | Revision Number: 0.90 Revision Date: 02-07-2025 |