Blue Hose® for Data Highway Plus, 1 Pair 18AWG (7x26) Tinned Copper, Polypropylene Insulation, Overall Beldfoil®+Tinned Copper Braid(55%) Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, PLTC
| Suitable Applications: | exposure to rodent, crush, or cut through force, harsh environment, Allen Bradley Data Highway communication interface between PLC processors, I/O devices, operator interfaces, computers and other intelligent devices, PLC processor interlocking, peer-to-peer messaging, remote programming, troubleshooting, I/O updates, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 18 AWG | 7x26 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code | Notes |
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.025 in (0.64 mm) | Blue & White | Flame Retardant |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Braid | Tinned Copper (TC) | 55% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.324 in (8.23 mm) |
| Armor Type & Material |
|---|
| AIA - Aluminum Interlock Armor |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.045 in (1.1 mm) | 0.617 in (15.7 mm) |
| Overall Cable Diameter (Nominal): | 0.617 in (15.7 mm) |
| Element | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|
| Pair(s) | 78 Ohm | 65% |
| Element |
|---|
| Pair(s) |
| UL Voltage Rating |
|---|
| 300 V (CM, PLTC), 150 V (ITC) |
| UL Temperature |
|---|
| 75°C Dry |
| Temperature Table Notes: | -40C |
| Environmental Suitability: | Outdoor, Sunlight Resistance |
| NEC / UL Compliance: | Article 725, Article 727, Article 800, CM, ITC, PLTC |
| CEC / C(UL) Compliance: | CMG HL |
| Update and Revision: | Revision Number: 0.64 Revision Date: 02-15-2024 |