(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | 802.3 10BaseT, 100BaseT4 |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
24 | Solid | BC - Bare Copper | 4 |
Conductor Count: | 8 |
Total Number of Pairs: | 4 |
Material |
---|
PO - Polyolefin |
Bonded-Pair: | N/A |
Number | Color |
---|---|
1 | White/Blue Stripe & Blue |
2 | White/Orange Stripe & Orange |
3 | White/Green Stripe & Green |
4 | White/Brown Stripe & Brown |
Material | Nominal Diameter | Ripcord |
---|---|---|
PVC - Polyvinyl Chloride | 0.197 in | No |
Max. Conductor DCR | Max. DCR Unbalance |
---|---|
93.8 Ohm/km | 5 % |
Max. Capacitance Unbalance | Nom.Mutual Capacitance |
---|---|
330 pF/100m | 15 pF/ft |
Frequency [MHz] | Max. Delay | Max. Delay Skew |
---|---|---|
16 MHz | 543 ns/100m | 45 ns/100m |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. SRL (Structural Return Loss) | Max./Min. Fitted Impedance |
---|---|---|---|---|
1 MHz | 2.6 dB/100m | 41.0 dB | 12.0 dB | 100 ± 15 Ohm |
4 MHz | 5.6 dB/100m | 32.0 dB | 12.0 dB | 100 ± 15 Ohm |
8 MHz | 8.5 dB/100m | 27.0 dB | 12.0 dB | 100 ± 15 Ohm |
10 MHz | 9.7 dB/100m | 26.0 dB | 12.0 dB | 100 ± 15 Ohm |
16 MHz | 13.1 dB/100m | 23.0 dB | 10.0 dB | 100 ± 15 Ohm |
UL Voltage Rating |
---|
300 V RMS |
Installation Temp Range: | 0°C To +50°C |
UL Temp Rating: | 75°C |
Storage Temp Range: | -20°C To +75°C |
Operating Temp Range: | -20°C To +75°C |
Bulk Cable Weight: | 21 lbs/1000ft |
Max. Pull Tension: | 25 lbs |
Min Bend Radius During Installation: | 2.75 in |
Min Bend Radius/Minor Axis: | 2.25 in |
NEC/(UL) Compliance: | CMR |
CEC/C(UL) Compliance: | CMR |
CPR Euroclass: | Fca |
Data Category: | Category 3 |
ANSI Compliance: | S-90-661-2012 Category 3, ANSI/NEMA WC-63.1 Category 3 |
TIA/EIA Compliance: | ANSI/TIA-568-C.2 Category 3 |
IEEE Compliance: | 802.3 10BaseT, 100BaseT4 |
Third Party Performance Verification: | Category 3 |
Environmental Space: | Riser |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2002/96/EC (WEEE): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
EU REACH SVHC Compliance (yyyy-mm-dd): | 2017-07-10 |
EU RoHS Compliance Date (yyyy-mm-dd): | 2011-12-09 |
MII Order #39 (China RoHS): | Yes |
Suitability - Aerial: | No |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Non-Halogenated: | No |
Suitability - Oil Resistance: | No |
Suitability - Outdoor: | No |
Suitability - Sunlight Resistance: | No |
C(UL) Flammability: | FT4 |
UL Flammability: | UL 1666 Riser |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Plenum Number: | 1245A2 |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1229A1 008U1000 | Gray | UnReel | 1,000 ft | 612825109273 |
Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage Markings from Max. Put-Up Length to 0. |
Update and Revision: | Revision Number: 0.335 Revision Date: 04-28-2020 |