Product Hierarchy
Product Hierarchy

1229530 - VFD 100% Gnd, 3C #2/0 Str TC XLPE Ins + #2/0 Symm. Seg. Gnd (3 of #4+) Str BC, CTS, PVC Jkt, AIA Armor, Blk PVC Jkt, 600V MC 90C Dry/Wet


Belden 100% Ground Flexible VFD, 3 Conductor 2/0AWG (7x19x20) Tinned Copper XLPE Insulation M4 Color Code + 2/0AWG Symmetrical Segmented Ground (3 of 4AWG+) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, 600V MC 90C Dry/Wet SUN RES DIR BUR CT USE Oil Resistant

Product Overview

Suitable Applications: Variable Frequency Drives (VFD); AC Motor and Drive Systems; Exposure to rodents, crush or impact forces

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterialNotes
Conductor(s)32/0 AWG7x19x20TC - Tinned Copper
Ground34 AWG7x19x25BC - Bare CopperSegmented Grounds
Insulation
ElementMaterialNom. ThicknessColor Code
Conductor(s)XLPE - Cross-Linked Polyethylene (Thermoset)0.057 in (1.4 mm)Black and Numbered
GroundNo Insulation
Outer Shield
Shield TypeMaterialCoverage
Helical TapeBare Copper (BC)100%
Helical TapeBare Copper (BC)100%
Inner Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride1.368 in (34.75 mm)
Armor
Armor Type & Material
AIA - Aluminum Interlock Armor
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.063 in (1.6 mm)1.745 in (44.32 mm)Yes
Overall Cable Diameter (Nominal): 1.745 in (44.32 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Conductor(s)0.075 Ohm/1000ft (0.25 Ohm/km)45 pF/ft (150 pF/m)81 pF/ft (270 pF/m)41 Ohm55%195 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (MC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-25°C To +90°C
Bend Radius
Stationary Min.Installation Min.
20.9 in (531 mm)20.9 in (531 mm)
Max. Pull Tension: 6543 lbs (2968 kg)
Bulk Cable Weight: 2561 lbs/1000ft (3811 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: 1202, 383 Vertical Tray Flame Test (70,000 BTU)
NEC / UL Compliance: Article 336, MC, XHHW-2
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.88 Revision Date: 10-07-2026
No accessories are available for this product