Belden 300% Ground Flexible VFD, 3 Conductor 6AWG (7x19x27) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/4-12AWG Tinned Copper Drains, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, 600V MC 90C Dry/Wet SUN RES DIR BUR CT USE Oil Resistant
| Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems; Exposure to rodents, crush or impact forces |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 6 AWG | 7x19x27 | TC - Tinned Copper |
| Ground | 1 | 6 AWG | 7x19x27 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.061 in (1.5 mm) | 0.328 in (8.33 mm) | Black and Numbered |
| Ground | PVC - Polyvinyl Chloride | 0.061 in (1.5 mm) | 0.328 in (8.33 mm) | Green/Yellow Stripe |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
| Braid | Tinned Copper (TC) | 85% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.095 in (2.4 mm) | 1.023 in (25.98 mm) |
| Armor Type & Material |
|---|
| AIA - Aluminum Interlock Armor |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.055 in (1.4 mm) | 1.353 in (34.37 mm) | Yes |
| Overall Cable Diameter (Nominal): | 1.353 in (34.37 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| Conductor(s) | 0.38 Ohm/1000ft (1.2 Ohm/km) | 44 pF/ft (140 pF/m) | 79 pF/ft (260 pF/m) | 42 Ohm | 55% | 75 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 600 V (MC) |
| UL Temperature | Operating |
|---|---|
| 90°C Dry, 90°C Wet | -25°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 16.2 in (411 mm) | 16.2 in (411 mm) |
| Max. Pull Tension: | 1358 lbs (616.0 kg) |
| Bulk Cable Weight: | 1073 lbs/1000ft (1597 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | 1202, 383 Vertical Tray Flame Test (70,000 BTU) |
| NEC / UL Compliance: | Article 336, MC, XHHW-2 |
| CEC / C(UL) Compliance: | FT4 |
| IEEE Compliance: | 1202 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.93 Revision Date: 04-06-2026 |