Product Hierarchy
Product Hierarchy

1229502 - VFD 300% Gnd, 3C+G #12 Str TC, XLPE Ins+PVC Gnd, OS+TC Brd w/#12 TC Drain, PVC Jkt, AIA Armor, Blk PVC Jkt, 600V MC 90C Dry/Wet


Belden 300% Ground Flexible VFD, 3 Conductor 12AWG (65x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/12AWG Tinned Copper Drain, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, 600V MC 90C Dry/Wet SUN RES DIR BUR CT USE Oil Resistant

Product Overview

Suitable Applications: Variable Frequency Drives (VFD); AC Motor and Drive Systems; Exposure to rodents, crush or impact forces

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)312 AWG65x30TC - Tinned Copper
Ground112 AWG65x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)XLPE - Cross-Linked Polyethylene (Thermoset)0.046 in (1.2 mm)0.187 in (4.75 mm)Black and Numbered
GroundPVC - Polyvinyl Chloride0.046 in (1.2 mm)0.187 in (4.75 mm)Green/Yellow Stripe
Outer Shield
Shield TypeMaterialCoverage
TapeTri-Laminate (Alum+Poly+Alum)100%
BraidTinned Copper (TC)85%
Inner Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.073 in (1.9 mm)0.630 in (16.0 mm)
Armor
Armor Type & Material
AIA - Aluminum Interlock Armor
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.050 in (1.3 mm)0.960 in (24.4 mm)Yes
Overall Cable Diameter (Nominal): 0.960 in (24.4 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Conductor(s)1.567 Ohm/1000ft (5.141 Ohm/km)45 pF/ft (150 pF/m)81 pF/ft (270 pF/m)41 Ohm55%30 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (MC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-25°C To +90°C
Bend Radius
Stationary Min.Installation Min.
11.5 in (292 mm)11.5 in (292 mm)
Max. Pull Tension: 395 lbs (179 kg)
Bulk Cable Weight: 457 lbs/1000ft (680 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685 Vertical Tray, 1202, 383 Vertical Tray Flame Test (70,000 BTU)
NEC / UL Compliance: Article 336, MC
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.87 Revision Date: 04-06-2026
Date: 2005-04-01
No accessories are available for this product