(10)Belden 300% Ground Flexible VFD, 3 Conductor 16AWG (26x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/#6AWG Tinned Copper Drain, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, 600V MC 90C Dry/Wet SUN RES DIR BUR CT USE Oil Resistant
Suitable Applications: | Variable Frequency Drives (VFD); AC Motor and Drive Systems; Exposure to rodents, crush or impact forces |
Element | AWG | Stranding | Material | No. of Conductors |
---|---|---|---|---|
Conductor(s) | 16 | 26x30 | TC - Tinned Copper | 3 |
Ground | 16 | TC - Tinned Copper | 1 |
Conductor Count: | 3 |
Element | Material | Nominal Wall Thickness |
---|---|---|
Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.046 in |
Ground | PVC - Polyvinyl Chloride | 0.046 in |
Color |
---|
Black and Numbered |
Color |
---|
Green/Yellow Stripe |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.535 in. |
Type | Layer | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% | TC - Tinned Copper | 16 |
Braid | 2 | Tinned Copper (TC) | 85% |
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.857 in | 0.053 in | Yes |
Type of Armor | Material |
---|---|
Interlocked | Aluminum |
Nominal Conductor DCR |
---|
0.13 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
44 pF/ft | 79 pF/ft |
Nominal Characteristic Impedance |
---|
42 Ohm |
Max. Recommended Current [A] |
---|
18 Ampls per Conductor at 30ºC |
UL Description | UL Voltage Rating |
---|---|
MC | 600 V |
UL Temp Rating: | 90°C Dry, 90°C Wet |
Operating Temp Range: | -40°C To +90°C |
Bulk Cable Weight: | 297 lbs/1000ft |
Max. Pull Tension: | 256 lbs |
Min Bend Radius During Installation: | 10.3 in |
NEC Articles: | Article 336 |
NEC/(UL) Compliance: | MC, XHHW-2 |
CA Prop 65: | Yes |
MII Order #39 (China RoHS): | Yes |
Suitability - Burial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Oil Resistance: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
IEEE Flammability: | 1202, 383 Vertical Tray Flame Test (70,000 BTU) |
UL voltage rating: | 600 V |
Plenum (Y/N): | No |
Update and Revision: | Revision Number: 0.49 Revision Date: 09-30-2020 |