Product Hierarchy
Product Hierarchy

1224D - DataTwist 1200 Category 5e Enhanced Cable, 4 Pair, U/UTP, LSZH Indoor CPR Dca


Category 5e Enhanced Premise Horizontal Cable (350MHz), 4-Pair, 24 AWG solid bare copper conductors, U/UTP, Polyethylene insulation, ripcord, LSZH jacket.

Product Overview

Suitable Applications: Horizontal and building backbone cable; Support current and future Category 5e applications, such as: 1000Base - T (Gigabit Ethernet), 100 Base - T, 10 Base - T, FDDI, ATM
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
24 AWGSolidBC - Bare Copper4
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene0.95 mm (0.037 in)White/Blue & Blue, White/Orange & Orange, White/Green & Green, White/Brown & Brown
Cable Core
Description
4 pairs twisted together
Outer Jacket
MaterialNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)4.9 mm (0.19 in)Yes
Overall Cable Diameter (Nominal): 4.9 mm (0.19 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
93.8 Ohm/km (28.6 Ohm/1000ft)56 pF/m (17 pF/ft)160 pF/100m100 Ohm
Delay
Max. Delay SkewNom. Velocity of Prop.
25 ns/100m70%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]
12.0 dB/100m70.369.368.367.367.865.820.0
44.0 dB/100m61.360.357.356.355.853.823.0
85.7 dB/100m56.855.851.150.149.747.724.5
106.4 dB/100m55.354.348.947.947.845.825.0
168.1 dB/100m52.251.244.143.143.741.725.0
209.1 dB/100m50.849.841.740.741.839.825.0
2510.2 dB/100m49.348.339.138.139.837.824.3
31.2511.4 dB/100m47.946.936.435.437.935.923.6
62.516.4 dB/100m43.442.427.026.031.929.921.5
10021.0 dB/100m40.339.319.318.327.825.820.1
15526.6 dB/100m37.436.410.99.924.022.018.8
20030.5 dB/100m35.834.85.34.321.819.818.0
25034.4 dB/100m34.333.3-0.1-1.119.817.817.3
30038.0 dB/100m33.132.11.918.316.314.4
35041.4 dB/100m32.131.116.914.913.8
40044.6 dB/100m31.330.315.813.813.3
45047.7 dB/100m30.529.514.712.712.8
Voltage
Voltage Rating
72 V DC

Mechanical Characteristics

Temperature
OperatingInstallation
-20°C to +75°C0°C To +50°C
Bend Radius
Stationary Min.Installation Min.
20 mm (0.79 in)40 mm
Max. Pull Tension: 80 N (18 lbf)
Bulk Cable Weight: 30 kg/km

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Dca, Indoor, Non-Halogenated
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Dca-s2,d2,a1
CEC / C(UL) Compliance: .
IEEE Compliance: PoE: IEEE 802.3bt Type 1, Type 2, Type 3
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA-568-C.2 Category 5e
ISO/IEC Compliance: ISO/IEC 11801-1
CENELEC Compliance: EN 50173-1, Segregation class according EN50174-2 = a
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark
Plenum Number: 1213
Non-Plenum Number: 1212

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 350 MHz are for Engineering Information Only.

History

Update and Revision: Revision Number: 0.126 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
1224D.08U305GrayUnreel305 m8719605140906
Date: 2017-06-30
Copper Ordering Guide_BDC_0616_E_EMEA_update_LowRes_Original_113668.pdf
No accessories are available for this product