Networking & Data Cable
(706)Industrial Ethernet Cable
(191)Enterprise Category Cable
(147)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(692)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(297)Video Cable
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
(14201)Indoor Fiber Cable
(1630)Indoor/Outdoor Fiber Cable
(7109)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
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
(752)Audio, Sound, & Control Cable
(234)Access Control Cable
(82)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(301)Surveillance Cable
(39)Connectors & Outlets
(3568)Modular Couplers
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
(1042)M12 Power
(427)Field Attachables
(8)Receptacles
(60)Single-Ended Cordsets
(199)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(31)ST Series
(59)CA Series
(14)7/8", 1", 1 1/8" Series
(317)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(122)Double-Ended Cordsets
(62)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(73)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(33)G Series
(57)Sensor Actuator Connectors
(1032)M12
(769)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(273)M12-M12 Cordsets
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
(262)Adapter and Splitter
(4)Double-Ended Cordsets
(146)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(64)SPE Connectors
(51)Assemblies & Cordsets
(1181)Fiber Patch Cords
(486)Double-Ended Cordsets
(75)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(509)AV Assemblies
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
(1360)Managed Switches
(264)BOBCAT
(115)BEETLE
(1)BXP
(8)BXS
(8)GECKO Switches
(6)LEMUR
(6)MSP – Modular Gigabit Switches
(21)MSP – The Modular Gigabit Switches (Layer 2/3)
(12)MSM - Configurable Media Modules for MSP Switches
(9)RS20/30/40 Switches
(57)RED25 Switches
(4)RSP/RSPS/RSPE Switches
(38)Rack Mount Switches
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
(397)Cellular Routers
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
(56)Railway Routers
(132)Vehicle Routers
(118)Software
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
(145)Transceivers
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
(2)Miscellaneous Accessories
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
(114)Fiber Splicers & Tool Kits
(35)Label & Identification
(7)Fanout & Breakout Kits
(9)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(211)Ethernet I/O Modules
(42)IO-Link Masters and Devices
(44)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)


CAT5e+ (350MHz), 4-Pair, U/UTP-unshielded, Zero Halogen, Premise Horizontal cable, 24 AWG solid bare copper conductors, Polyethylene insulation, ripcord, LSZH jacket.
| Suitable Applications: | Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422 |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PE - Polyethylene | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Material | Material Trade Name | Nom. Diameter | Ripcord |
|---|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | Haloarrest® | 0.193 in | Yes |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 89 Ohm/km (27 Ohm/1000ft) | 330 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 537.6 ns/100m | 25 ns/100m | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.0 | 70.3 | 69.3 | 68.3 | 67.3 | 67.8 | 65.8 | 20.0 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 4 | 4.0 | 61.3 | 60.3 | 57.3 | 56.3 | 55.8 | 53.8 | 23.0 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 8 | 5.7 | 56.8 | 55.8 | 51.1 | 50.1 | 49.7 | 47.7 | 24.5 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 10 | 6.4 | 55.3 | 54.3 | 48.9 | 47.9 | 47.8 | 45.8 | 25.0 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 16 | 8.1 | 52.2 | 51.2 | 44.1 | 43.1 | 43.7 | 41.7 | 25.0 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 20 | 9.1 | 50.8 | 49.8 | 41.7 | 40.7 | 41.8 | 39.8 | 25.0 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 25 | 10.2 | 49.3 | 48.3 | 39.1 | 38.1 | 39.8 | 37.8 | 24.3 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 31.25 | 11.4 | 47.9 | 46.9 | 36.4 | 35.4 | 37.9 | 35.9 | 23.6 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 62.5 | 16.4 | 43.4 | 42.4 | 27.0 | 26.0 | 31.9 | 29.9 | 21.5 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 100 | 21.0 | 40.3 | 39.3 | 19.3 | 18.3 | 27.8 | 25.8 | 20.1 | 100 ± 15 Ohm | 100 ± 15 Ohm |
| 155 | 26.6 | 37.4 | 36.4 | 10.9 | 9.9 | 24.0 | 22.0 | 18.8 | 100 ± 22 Ohm | 100 ± 15 Ohm |
| 200 | 30.5 | 35.8 | 34.8 | 5.3 | 4.3 | 21.8 | 19.8 | 18.0 | 100 ± 22 Ohm | 100 ± 15 Ohm |
| 250 | 34.4 | 34.3 | 33.3 | -0.1 | -1.1 | 19.8 | 17.8 | 17.3 | 100 ± 32 Ohm | 100 ± 15 Ohm |
| 300 | 38.0 | 33.1 | 32.1 | 1.9 | 18.3 | 16.3 | 14.4 | 100 ± 32 Ohm | 100 ± 15 Ohm | |
| 350 | 41.4 | 32.1 | 31.1 | 16.9 | 14.9 | 13.8 | 100 ± 32 Ohm | 100 ± 15 Ohm | ||
| 400 | 44.6 | 31.3 | 30.3 | 15.8 | 13.8 | 13.3 | 100 ± 32 Ohm | 100 ± 15 Ohm | ||
| 450 | 47.7 | 30.5 | 29.5 | 14.7 | 12.7 | 12.8 | 100 ± 32 Ohm | 100 ± 15 Ohm |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating | Installation | Storage |
|---|---|---|
| -20°C To +75°C | +5°C To +50°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.0 in (25 mm) | 2.0 in (51 mm) |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Bulk Cable Weight: | 25 lbs/1000ft (37 kg/km) |
| Environmental Suitability: | Indoor - Euroclass Eca, Indoor, Non-Halogenated |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3 |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | ANSI/TIA-568-C.2 Category 5e |
| ISO/IEC Compliance: | 11801 ed 2.2 (2011) Class D |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 1213 |
| Non-Plenum Number: | 1212 |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 350 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings. |
| Update and Revision: | Revision Number: 0.519 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC/EAN |
|---|---|---|---|---|
| 1224.08U305 | Gray | UnReel | 305 m | 8719605000682 |
| 1224.07U305 | Purple | UnReel | 305 m | 8719605000675 |
| 1224 007U1000 | Purple | UnReel | 1,000 ft | 612825061526 |
| 1224.09U305 | White | UnReel | 305 m | 8719605000705 |
| 1224.09500 | White | Reel | 500 m | 8719605000699 |