Audio Snake Cable, 12-22 AWG tinned copper pairs, Datalene® insulation, individually shielded with Beldfoil® bonded to numbered/color-coded PVC jackets so both strip simulteaneously, flexible PVC jacket
| Suitable Applications: | Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 22 | 7x30 | TC - Tinned Copper | 12 |
| Material | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|
| PE - Polyethylene (Foam) | 0.06 in (1.5 mm) | Brown, Red, Yellow, Orange, Green, Blue, Purple, Gray, White, Black, Tan, Pink | HDPE |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.153 in (3.89 mm) |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.76 in | Yes |
| Nom. Velocity of Prop. |
|---|
| 78% |
| Voltage Rating |
|---|
| 150 V RMS, 300 V RMS |
| Operating |
|---|
| -20°C To +60°C |
| Max. Pull Tension: | 328 lbs (149 kg) |
| Bulk Cable Weight: | 271 lbs/1000ft (403 kg/km) |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Datalene® insulation features include a low dielectric constant and a low dissipation factor for high-speed, low distortion data handling. Physical properties include good crush resistance and light weight. Pair jackets and shields are bonded so both strip simultaneously with automatic stripping equipment. |
| Update and Revision: | Revision Number: 0.356 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1220B B591000 | Black, Matte | Reel | 1,000 ft | 612825109082 | C |
| Footnote: | C - CRATE REEL PUT-UP. |