(2196)Modular Couplers
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
(829)Workstation Outlets
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
(10)AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
22 | 7x30 | TC - Tinned Copper | 0.03 in | 9 |
Conductor Count: | 18 |
Total Number of Pairs: | 9 |
Material | Material Trade Name | Nominal Diameter | Nominal Wall Thickness |
---|---|---|---|
PE - Polyethylene (Foam) | Datalene® | 0.06 in | 0.015 in |
Number | Color |
---|---|
1 | Brown |
2 | Red |
3 | Orange |
4 | Yellow |
5 | Green |
6 | Blue |
7 | Purple |
8 | Gray |
9 | White |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 0.030 in | 22 | 7x30 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.153 in | 0.015 in |
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.7 in | 0.069 in | Yes |
Individual Pair Nominal Shield DCR | Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance |
---|---|---|
10.6 Ohm/1000ft | 15 Ohm/1000ft | 15 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
19 pF/ft | 35 pF/ft |
Nominal Inductance |
---|
0.2 µH/ft |
Max. Recommended Current [A] |
---|
1.5 Amps per Conductor at 20ºC |
Non-UL Voltage Rating |
---|
300 V RMS |
Non-UL Temp Rating: | 60°C |
Operating Temp Range: | -20°C To +60°C |
Bulk Cable Weight: | 219 lbs/1000ft |
Max. Pull Tension: | 246 lbs |
Min Bend Radius/Minor Axis: | 7 in |
Environmental Space: | Indoor (Not Riser or Plenum) |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1219B B59500 | Black, Matte | Reel | 500 ft | 612825109068 |
1219B B591000 | Black, Matte | Reel | 1,000 ft | 612825109051 |
Footnote: | C - CRATE REEL PUT-UP. |
Notes: | Datalene® insulation features include a low dielectric constant and a low dissipation factor for high-speed, low distortion data handling. Physical properties include good crush resistance and light weight. Pair jackets and shields are bonded so both strip simultaneously with automatic stripping equipment. |
Update and Revision: | Revision Number: 0.266 Revision Date: 08-25-2020 |