Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
Audio Snake Cable, 6-22 AWG tinned copper pairs, Datalene® insulation, individually shielded with Beldfoil® bonded to numbered/color-coded PVC jackets so both strip simulteaneously, flexible PVC jacket
| Suitable Applications: | Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 22 | 7x30 | TC - Tinned Copper | 6 |
| Material | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|
| PE - Polyethylene (Foam) | 0.06 in (1.5 mm) | Brown, Red, Orange, Yellow, Green, Blue | HDPE |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.153 in (3.89 mm) |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.578 in | Yes |
| Nom. Characteristic Impedance |
|---|
| 70 Ohm |
| Nom. Velocity of Prop. |
|---|
| 78% |
| Voltage Rating |
|---|
| 150 V RMS, 300 V RMS |
| Operating |
|---|
| -20°C To +60°C |
| Max. Pull Tension: | 164 lbs (74.4 kg) |
| Bulk Cable Weight: | 148 lbs/1000ft (220 kg/km) |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Datalene® insulation features include a low dielectric constant and a low dissipation factor for high-speed, low distortion data handling. Physical properties include good crush resistance and light weight. Pair jackets and shields are bonded so both strip simultaneously with automatic stripping equipment. |
| Update and Revision: | Revision Number: 0.452 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1218B B591000 | Black, Matte | Reel | 1,000 ft | 612825108986 | C |
| Footnote: | C - CRATE REEL PUT-UP. |