(790)600V Control (AWM Style) Cable
(414)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1300)Instrumentation Cable
(465)UL 300V PLTC-ER Cable
(35)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
Industrial Ethernet Cat 6, 4 Bonded-Pair 23AWG (Solid) Bare Copper, PO Insulation, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, CMG CM, -40C
| Suitable Applications: | harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. exposure to rodent, crush, or cut through force, |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Element | Size | Stranding | Material | No. of Pairs |
|---|---|---|---|---|
| Pair(s) | 23 AWG | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Bonded-Pair: | Yes |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.365 x 0.165 in | Yes |
| Armor Type & Material |
|---|
| AIA - Aluminum Interlock Armor |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.725 in (18.4 mm) |
| Overall Cable Diameter (Nominal): | 0.725 in (18.4 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/100m |
| Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|
| 510 ns/100m | 25 ns/100m | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 1.9 | 74.3 | 72.3 | 72.4 | 70.4 | 67.8 | 64.8 | 20 | 100 ± 12 | 100 ± 15 |
| 4 | 3.7 | 65.3 | 63.3 | 61.6 | 59.6 | 55.7 | 52.7 | 23 | 100 ± 12 | 100 ± 15 |
| 8 | 5.3 | 60.3 | 58.8 | 55.5 | 53.5 | 49.7 | 46.7 | 24.5 | 100 ± 12 | 100 ± 15 |
| 10 | 5.9 | 59.3 | 57.3 | 53.4 | 51.4 | 47.8 | 44.8 | 25 | 100 ± 12 | 100 ± 15 |
| 16 | 7.5 | 56.3 | 54.3 | 48.7 | 46.7 | 43.7 | 40.7 | 25 | 100 ± 12 | 100 ± 8 |
| 20 | 8.4 | 54.8 | 52.8 | 46.4 | 44.4 | 41.7 | 38.7 | 25 | 100 ± 12 | 100 ± 8 |
| 25 | 9.5 | 53.4 | 51.4 | 43.9 | 41.9 | 39.8 | 36.8 | 24.3 | 100 ± 15 | 100 ± 8 |
| 31.25 | 10.6 | 51.9 | 49.9 | 41.2 | 39.2 | 37.9 | 34.9 | 23.6 | 100 ± 15 | 100 ± 8 |
| 62.5 | 15.4 | 47.4 | 45.4 | 32 | 30 | 31.8 | 28.8 | 21.5 | 100 ± 15 | 100 ± 8 |
| 100 | 19.8 | 44.3 | 42.3 | 24.5 | 22.5 | 27.8 | 24.8 | 21 | 100 ± 15 | |
| 155 | 25.1 | 41.5 | 39.5 | 16.3 | 14.3 | 23.9 | 20.9 | 21 | 100 ± 15 | |
| 200 | 29.0 | 39.9 | 37.9 | 10.8 | 10 | 21.7 | 18.7 | 21 | 100 ± 15 | |
| 250 | 32.8 | 38.3 | 36.3 | 5.5 | 3.5 | 19.8 | 16.8 | 18 | 100 ± 20 | |
| 300 | 35.2 | 37.2 | 34.2 | 0.7 | 0 | 18.2 | 15.2 | 18 | 100 ± 20 | |
| 310 | 37.1 | 36.9 | 34.9 | 0 | 17.9 | 14.9 | 18 | 100 ± 20 | ||
| 350 | 39.8 | 36.2 | 34.2 | 16.9 | 13.9 | 17 | 100 ± 22 | |||
| 400 | 43.0 | 35.3 | 33.3 | 15.7 | 12.7 | 14 | 100 ± 32 | |||
| 500 | 49.0 | 33.8 | 31.8 | 13.8 | 10.8 | 14 | 100 ± 32 |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V (CM) | 300 V (CMG-HL) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 60°C | -40°C To +60°C | -25°C To +75°C | -40°C To +60°C |
| Stationary Min. |
|---|
| 8.25 in (210 mm) |
| Max. Pull Tension: | 200 lbs (91 kg) |
| Bulk Cable Weight: | 172 lbs/1000ft (256 kg/km) |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor, Outdoor, Sunlight Resistance, Aerial - When supported by messenger wire |
| Flammability / Reaction to Fire: | UL 1685 (UL Loading), IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CM |
| CEC / C(UL) Compliance: | CMG, HL, CSA CMG, HL, -40C |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | US Patent #'s 5606151; 5734126; 5821467 **Values above 350 MHz are information only. Operating temperatures are subject to length de-rating. Cable passes -40C Cold Bend per UL 1581. |
| Update and Revision: | Revision Number: 0.722 Revision Date: 06-17-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 121872A 0102000 | 612825109044 | ||||
| 121872A J225000 | 612825364733 | ||||
| 121872A 0101000 | Black | Reel | 1,000 ft | 612825109037 | C Z |
| 121872A J221000 | Blue, Strong | Reel | 1,000 ft | 612825109013 | |
| 121872A 0081000 | Gray | Reel | 1,000 ft | 612825109020 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (+ OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |