Networking & Data Cable
(700)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
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
(1174)Fiber Patch Cords
(485)Double-Ended Cordsets
(76)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(502)AV Assemblies
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
Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, CMG CM -40C
| Suitable Applications: | harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. exposure to rodent, crush, or cut through force,, lower temperature |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Element | Size | Stranding | Material |
|---|---|---|---|
| Pair(s) | 24 AWG | Solid | BC - Bare Copper |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Bonded-Pair: | Yes |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.2 in (5.1 mm) | Yes |
| Armor Type & Material | Armor Thickness | Diameter Over Armor |
|---|---|---|
| AIA - Aluminum Interlock Armor | 0.025 in (0.64 mm) | 0.463 in (11.8 mm) |
| Separator | Material | Nom. Diameter |
|---|---|---|
| Polyester Tape | PVC - Polyvinyl Chloride | 0.553 in (14.0 mm) |
| Overall Cable Diameter (Nominal): | 0.553 in (14.0 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 9 Ohm/1000ft (30 Ohm/km) | 160 pF/100m |
| Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|
| 510 ns/100m | 25 ns/100m | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2 dB/100m | 65.3 | 65.3 | 63.3 | 63.3 | 63.8 | 60.8 | 20 | 100 ± 12 | 105 ± 10 Ohm |
| 4 | 4 dB/100m | 56.3 | 56.3 | 52.3 | 52.3 | 51.7 | 48.7 | 23 | 100 ± 12 | 100 ± 10 |
| 8 | 5.7 dB/100m | 51.8 | 51.8 | 46.1 | 46.1 | 45.7 | 42.7 | 24.5 | 100 ± 12 | 100 ± 10 |
| 10 | 6.4 dB/100m | 50.3 | 50.3 | 43.9 | 43.9 | 43.8 | 40.8 | 25 | 100 ± 12 | 100 ± 10 |
| 16 | 8.1 dB/100m | 47.3 | 47.3 | 39.1 | 39.1 | 39.7 | 36.7 | 25 | 100 ± 12 | 100 ± 10 |
| 20 | 9.2 dB/100m | 45.8 | 45.8 | 35.2 | 35.2 | 37.7 | 34.7 | 25 | 100 ± 12 | 100 ± 10 |
| 25 | 10.3 dB/100m | 44.3 | 44.3 | 34.1 | 34.1 | 35.8 | 32.8 | 24.3 | 100 ± 15 | 100 ± 10 |
| 31.25 | 11.6 dB/100m | 42.9 | 42.9 | 31.3 | 31.3 | 33.9 | 30.9 | 23.6 | 100 ± 15 | 100 ± 10 |
| 62.5 | 16.8 dB/100m | 38.4 | 38.4 | 21.6 | 21.6 | 27.8 | 24.8 | 21.5 | 100 ± 15 | 100 ± 10 |
| 100 | 21.7 dB/100m | 35.3 | 35.3 | 17.1 | 17.1 | 23.8 | 20.8 | 20.1 | 100 ± 15 | |
| 155 | 27.7 dB/100m | 32.5 | 32.5 | 4.7 | 4.7 | 19.9 | 16.9 | 19 | 100 ± 18 | |
| 200 | 32 dB/100m | 30.8 | 30.8 | 3 | 3 | 17.7 | 14.7 | 19 | 100 ± 20 | |
| 250 | 36.4 dB/100m | 29.3 | 29.3 | 0 | 0 | 15.8 | 12.8 | 18 | 100 ± 20 | |
| 300 | 40.5 dB/100m | 28.2 | 28.2 | 0 | 0 | 14.2 | 11.2 | 18 | 100 ± 20 | |
| 310 | 41.3 dB/100m | 27.9 | 27.9 | 13.9 | 10.9 | 18 | 100 ± 20 | |||
| 350 | 44.3 dB/100m | 27.2 | 27.2 | 12.9 | 9.9 | 17 | 100 ± 22 |
| UL Voltage Rating |
|---|
| 300 V (CM), 300 V (CMG) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 60°C | -40°C To +60°C | -40°C To +75°C | -40°C To +60°C |
| Stationary Min. |
|---|
| 6.5 in (170 mm) |
| Max. Pull Tension: | 200 lbs (91 kg) |
| Bulk Cable Weight: | 123 lbs/1000ft |
| Environmental Suitability: | Indoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1685 UL Loading, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | CM |
| CEC / C(UL) Compliance: | CSA CMG, HL, -40C |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 5e |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| Notes: | US Patent #'s 5, 606, 151; 5, 734, 126 Operating temperatures are subject to length de-rating. Cable passes -40C Cold Bend per UL 1581. Cable passes -40C cold impact. |
| Update and Revision: | Revision Number: 0.254 Revision Date: 02-26-2026 |