Product Hierarchy
Product Hierarchy

1213F - Category 5E+ Cable, 4 Pair, F/UTP, CMP




Category 5E+ Premise Horizontal Cable (350MHz), 4 Pair, 24 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Plenum-CMP, Flamarrest® PVC-LS Jacket

Product Overview

Suitable Applications: Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE , Noisy Environments

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
24 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
FEP - Fluorinated Ethylene PropyleneWhite/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapePolyester + Bi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialMaterial Trade NameNom. DiameterRipcord
PVC - Polyvinyl ChlorideFlamarrest®0.235 in (5.97 mm)No
Overall Cable Diameter (Nominal): 0.235 in (5.97 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft)330 pF/100m
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.
100 MHz537.6 ns/100m45 ns/100m70%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]
12.0 dB/100m70.369.368.367.367.865.820.0100 ± 15100 ± 15
44.0 dB/100m61.360.357.356.355.853.823.0100 ± 15100 ± 15
85.7 dB/100m56.855.851.150.149.747.724.5100 ± 15100 ± 15
106.4 dB/100m55.354.348.947.947.845.825.0100 ± 15100 ± 15
168.1 dB/100m52.251.244.143.143.741.725.0100 ± 15100 ± 15
209.1 dB/100m50.849.841.740.741.839.825.0100 ± 15100 ± 15
2510.2 dB/100m49.348.339.138.139.837.824.3100 ± 15100 ± 15
31.2511.4 dB/100m47.946.936.435.437.935.923.6100 ± 15100 ± 15
62.516.4 dB/100m43.442.427.026.031.929.921.5100 ± 15100 ± 15
10021.0 dB/100m40.339.319.318.327.825.820.1100 ± 15100 ± 15
15526.6 dB/100m37.436.410.99.924.022.018.8100 ± 22100 ± 15
20030.5 dB/100m35.834.85.34.321.819.818.0100 ± 22100 ± 15
25034.4 dB/100m34.333.3-0.1-1.119.817.817.3100 ± 32100 ± 15
30038.0 dB/100m33.132.118.316.314.4100 ± 32100 ± 15
35041.4 dB/100m32.131.116.914.913.8100 ± 32100 ± 15
40044.6 dB/100m31.330.315.813.813.3100 ± 32100 ± 15
45047.7 dB/100m30.529.514.712.712.8100 ± 32100 ± 15
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
75°C-20°C To +75°C0°C To +50°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
2.25 in (57.2 mm)2.75 in (69.9 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 32 lbs/1000ft

Standards and Compliance

Environmental Suitability: Plenum, Indoor
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
ICEA Compliance: S-90-661
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3
NEMA Compliance: NEMA WC-63.1
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 5e
Third Party Performance Verification: Category 5e
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 1212F

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 350 MHz are for Engineering Information Only. Shield is Bonded to Jacket Inner Wall for Electrical Stability. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

History

Update and Revision: Revision Number: 0.628 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1213F 0101000BlackReel1,000 ft612825108863C
1213F 010A1000BlackReel-in-Box1,000 ft612825108856
1213F D151000BlueReel1,000 ft612825108702C
1213F D15A1000BlueReel-in-Box1,000 ft612825108689
1213F 008A1000GrayReel-in-Box1,000 ft612825108801
1213F 0021000RedReel1,000 ft612825108733C
1213F 0091000WhiteReel1,000 ft612825108849C
1213F 009A1000WhiteReel-in-Box1,000 ft612825108825
1213F 0041000YellowReel1,000 ft612825108771C
Footnote: C - CRATE REEL PUT-UP.
Date: 2011-12-09
Belden-Copper-Catalog-2016.pdf
Copper-Structured-Cabling-Design-Guide.pdf
No accessories are available for this product