(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)Computer, Instrument & Medical Interconnect, 26 AWG stranded (7x34) tinned copper conductors, PVC insulation, Duofoil® shield (100% coverage), 26 AWG stranded tinned copper drain wire, PVC jacket.
Suitable Applications: | for use with Molex SEMMCONN/AMP SDL connectors; computer communications; medical electronics interconnects; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 8 | 26 | 7x34 | TC - Tinned Copper |
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.048 in (1.2 mm) | Black, Purple, Red, Blue, Green, Orange, Yellow, White |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Tri-Laminate (Alum+Poly+Alum) | 100% | 26 AWG (7x34) TC |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.0385 in (0.978 mm) | 0.239 in (6.07 mm) |
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|
44.4 Ohm/1000ft | 26 pF/ft (85 pF/m) | 60% | 1.12 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
90°C | -20°C To +90°C |
Stationary Min. | Installation Min. |
---|---|
2.39 in (60.7 mm) | 2.39 in (60.7 mm) |
Max. Pull Tension: | 28.8 lbs (13.1 kg) |
Bulk Cable Weight: | 21 lbs/1000ft |
Environmental Suitability: | Sunlight Resistance, Burial |
Flammability / Reaction to Fire: | VW-1 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 725, CL2X |
AWM Compliance: | AWM 2464 |
European Directive Compliance: | EU CE Mark |
UK Regulation Compliance: | UKCA Mark |
Notes: | AMP is a registered trademark of AMP, Inc. |
Update and Revision: | Revision Number: 0.503 Revision Date: 01-20-2023 |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
1213A 010500 | Black | Reel | 500 ft | 612825108672 |
1213A 0101000 | Black | Reel | 1,000 ft | 612825108665 |