Product Hierarchy
Product Hierarchy

1213A - Instrument Medical Interconnect, #26-8c, TC, PVC, O/A Foil, PVC Jkt, CL2X




Computer, Instrument & Medical Interconnect, 26 AWG stranded (7x34) tinned copper conductors, PVC insulation, Duofoil® shield (100% coverage), 26 AWG stranded tinned copper drain wire, PVC jacket.

Product Overview

Suitable Applications: for use with Molex SEMMCONN/AMP SDL connectors; computer communications; medical electronics interconnects; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)8267x34TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.048 in (1.2 mm)Black, Purple, Red, Blue, Green, Orange, Yellow, White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeTri-Laminate (Alum+Poly+Alum)100%26 AWG (7x34) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.0385 in (0.978 mm)0.239 in (6.07 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Velocity of Prop.Max. Current
44.4 Ohm/1000ft26 pF/ft (85 pF/m)60%1.12 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 15.5 Ohm/1000ft (50.9 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C-20°C To +90°C
Bend Radius
Stationary Min.Installation Min.
2.39 in (60.7 mm)2.39 in (60.7 mm)
Max. Pull Tension: 28.8 lbs (13.1 kg)
Bulk Cable Weight: 21 lbs/1000ft

Standards and Compliance

Environmental Suitability: Sunlight Resistance, Burial
Flammability / Reaction to Fire: VW-1
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, CL2X
AWM Compliance: AWM 2464
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

Product Notes

Notes: AMP is a registered trademark of AMP, Inc.

History

Update and Revision: Revision Number: 0.505 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
1213A 010500BlackReel500 ft612825108672
1213A 0101000BlackReel1,000 ft612825108665
Date: 2005-10-01
No accessories are available for this product