(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
Category 5E+ Premise Horizontal Cable (350MHz), 4 Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket
| Suitable Applications: | Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 AWG | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO+FEP - Polyolefin + Fluorinated Ethylene Propylene | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Material | Material Trade Name | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | Flamarrest® | 0.207 in (5.26 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.207 in (5.26 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 89 Ohm/km (27 Ohm/1000ft) | 330 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 537.6 ns/100m | 25 ns/100m | 72% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.0 dB/100m | 70.3 | 69.3 | 68.3 | 67.3 | 67.8 | 65.8 | 20.0 | 100 ± 15 | 100 ± 15 |
| 4 | 4.0 dB/100m | 61.3 | 60.3 | 57.3 | 56.3 | 55.8 | 53.8 | 23.0 | 100 ± 15 | 100 ± 15 |
| 8 | 5.7 dB/100m | 56.8 | 55.8 | 51.1 | 50.1 | 49.7 | 47.7 | 24.5 | 100 ± 15 | 100 ± 15 |
| 10 | 6.4 dB/100m | 55.3 | 54.3 | 48.9 | 47.9 | 47.8 | 45.8 | 25.0 | 100 ± 15 | 100 ± 15 |
| 16 | 8.1 dB/100m | 52.2 | 51.2 | 44.1 | 43.1 | 43.7 | 41.7 | 25.0 | 100 ± 15 | 100 ± 15 |
| 20 | 9.1 dB/100m | 50.8 | 49.8 | 41.7 | 40.7 | 41.8 | 39.8 | 25.0 | 100 ± 15 | 100 ± 15 |
| 25 | 10.2 dB/100m | 49.3 | 48.3 | 39.1 | 38.1 | 39.8 | 37.8 | 24.3 | 100 ± 15 | 100 ± 15 |
| 31.25 | 11.4 dB/100m | 47.9 | 46.9 | 36.4 | 35.4 | 37.9 | 35.9 | 23.6 | 100 ± 15 | 100 ± 15 |
| 62.5 | 16.4 dB/100m | 43.4 | 42.4 | 27.0 | 26.0 | 31.9 | 29.9 | 21.5 | 100 ± 15 | 100 ± 15 |
| 100 | 21.0 dB/100m | 40.3 | 39.3 | 19.3 | 18.3 | 27.8 | 25.8 | 20.1 | 100 ± 15 | 100 ± 15 |
| 155 | 26.6 dB/100m | 37.4 | 36.4 | 10.9 | 9.9 | 24.0 | 22.0 | 18.8 | 100 ± 22 | 100 ± 15 |
| 200 | 30.5 dB/100m | 35.8 | 34.8 | 5.3 | 4.3 | 21.8 | 19.8 | 18.0 | 100 ± 22 | 100 ± 15 |
| 250 | 34.4 dB/100m | 34.3 | 33.3 | -0.1 | -1.1 | 19.8 | 17.8 | 17.3 | 100 ± 32 | 100 ± 15 |
| 300 | 38.0 dB/100m | 33.1 | 32.1 | 18.3 | 16.3 | 14.4 | 100 ± 32 | 100 ± 15 | ||
| 350 | 41.4 dB/100m | 32.1 | 31.1 | 16.9 | 14.9 | 13.8 | 100 ± 32 | 100 ± 15 | ||
| 400 | 44.6 dB/100m | 31.3 | 30.3 | 15.8 | 13.8 | 13.3 | 100 ± 32 | 100 ± 15 | ||
| 450 | 47.7 dB/100m | 30.5 | 29.5 | 14.7 | 12.7 | 12.8 | 100 ± 32 | 100 ± 15 |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 90°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.25 in (57.2 mm) | 2.75 in (69.9 mm) |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Bulk Cable Weight: | 21 lbs/1000ft |
| Environmental Suitability: | Plenum, Indoor |
| Sustainability: | Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| ICEA Compliance: | S-90-661 |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3 |
| NEMA Compliance: | NEMA WC-63.1 |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 5e |
| Third Party Performance Verification: | Category 5e |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 1212 |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 350 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. |
| Update and Revision: | Revision Number: 0.568 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 1213 D15U1000 | Blue | UnReel | 1,000 ft | 612825061298 |
| 1213 008U1000 | Gray | UnReel | 1,000 ft | 612825061335 |
| 1213 003U1000 | Orange | UnReel | 1,000 ft | 612825061311 |
| 1213 007U1000 | Purple | UnReel | 1,000 ft | 612825061342 |
| 1213 009U1000 | White | UnReel | 1,000 ft | 612825061366 |
| 1213 004U1000 | Yellow | UnReel | 1,000 ft | 612825061380 |
| Footnote: | C - CRATE REEL PUT-UP. |