Product Hierarchy
Product Hierarchy

1212 - Category 5E+ Cable, 4 Pair, U/UTP, CMR


Category 5E+ Premise Horizontal Cable (350MHz), 4 Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR, PVC Jacket

Product Overview

Suitable Applications: Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
24 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Outer Jacket
MaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride0.206 in (5.23 mm)Yes
Overall Cable Diameter (Nominal): 0.206 in (5.23 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
89 Ohm/km (27 Ohm/1000ft)330 pF/100m
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.
100 MHz537.6 ns/100m25 ns/100m70%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]
12.0 dB/100m70.369.368.367.367.865.820.0100 ± 15100 ± 15
44.0 dB/100m61.360.357.356.355.853.823.0100 ± 15100 ± 15
85.7 dB/100m56.855.851.150.149.747.724.5100 ± 15100 ± 15
106.4 dB/100m55.354.348.947.947.845.825.0100 ± 15100 ± 15
168.1 dB/100m52.251.244.143.143.741.725.0100 ± 15100 ± 15
209.1 dB/100m50.849.841.740.741.839.825.0100 ± 15100 ± 15
2510.2 dB/100m49.348.339.138.139.837.824.3100 ± 15100 ± 15
31.2511.4 dB/100m47.946.936.435.437.935.923.6100 ± 15100 ± 15
62.516.4 dB/100m43.442.427.026.031.929.921.5100 ± 15100 ± 15
10021.0 dB/100m40.339.319.318.327.825.820.1100 ± 15100 ± 15
15526.6 dB/100m37.436.410.99.924.022.018.8100 ± 22100 ± 15
20030.5 dB/100m35.834.85.34.321.819.818.0100 ± 22100 ± 15
25034.4 dB/100m34.333.3-0.1-1.119.817.817.3100 ± 32100 ± 15
30038.0 dB/100m33.132.118.316.314.4100 ± 32100 ± 15
35041.4 dB/100m32.131.116.914.913.8100 ± 32100 ± 15
40044.6 dB/100m31.330.315.813.813.3100 ± 32100 ± 15
45047.7 dB/100m30.529.514.712.712.8100 ± 32100 ± 15
Voltage
UL Voltage Rating
300 V (CMR)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
75°C-20°C To +75°C0°C To +50°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.0 in (25 mm)2.25 in (57.2 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 20 lbs/1000ft

Standards and Compliance

Environmental Suitability: Riser, Indoor
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: UL 1666 Riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMR
ICEA Compliance: S-90-661
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3
NEMA Compliance: NEMA WC-63.1
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 5e
Third Party Performance Verification: Category 5e
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 1213

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 350 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

History

Update and Revision: Revision Number: 0.441 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorUPC
1212 0062500Blue612825061434
1212 006U1000Blue612825061427
1212 008U1000Gray612825061465
1212 009U1000White612825061472
1212 004U1000Yellow612825061496
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
Belden-Copper-Catalog-2016.pdf
Copper-Structured-Cabling-Design-Guide.pdf
No accessories are available for this product