Networking & Data Cable
(707)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(693)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(298)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
(39)Connectors & Outlets
(3590)Modular Couplers
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
(1048)M12 Power
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
(320)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(125)Double-Ended Cordsets
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
(1205)Fiber Patch Cords
(488)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(517)AV Assemblies
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
(1366)Managed Switches
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
(391)Cellular Routers
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
Computer, Instrument & Medical Interconnect, 26 AWG stranded (7x34) tinned copper conductors, PVC insulation, Duofoil® shield (100% coverage), 26 AWG stranded tinned copper drain wire, PVC jacket.
| Suitable Applications: | for use with Molex SEMMCONN/AMP SDL connectors; computer communications; medical electronics interconnects; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 26 AWG | 7x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.048 in mm | White, Yellow, Orange, Green |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Tri-Laminate (Alum+Poly+Alum) | 100% | 26 AWG (7x34) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.036 in (0.91 mm) | 0.195 in (4.95 mm) |
| Overall Cable Diameter (Nominal): | 0.195 in (4.95 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|
| 44.4 Ohm/1000ft | 26 pF/ft (85 pF/m) | 60% | 1.8 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 16.51 Ohm/1000ft (54.17 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 90°C | -20°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.95 in (49.5 mm) | 1.95 in (49.5 mm) |
| Max. Pull Tension: | 14 lbs (6.4 kg) |
| Bulk Cable Weight: | 21 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | VW-1 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 725, CL2X |
| AWM Compliance: | AWM 2464 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | AMP is a registered trademark of AMP, Inc. |
| Update and Revision: | Revision Number: 0.476 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 1211A 0101000 | Black | 612825108443 | C |
| 1211A 010500 | Black | 612825108450 |
| Footnote: | C - CRATE REEL PUT-UP. |