(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)UL Instrumentation, 1 Pair 16AWG (7x24) Bare Copper, PVC Insulation E1 Color Code, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, PLTC SUN RES
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
16 | 7x24 | BC - Bare Copper | 1 |
Conductor Count: | 2 |
Total Number of Pairs: | 1 |
Material | Nominal Wall Thickness |
---|---|
PVC - Polyvinyl Chloride | 0.014 in |
Number | Color |
---|---|
1 | Black |
2 | White |
Material | Nominal Wall Thickness |
---|---|
PVC - Polyvinyl Chloride | 0.037 in |
Material |
---|
No Shield |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.510 in |
Type of Armor | Material | Diameter over Armoring |
---|---|---|
Interlocked | Aluminum | 0.424 in |
UL Voltage Rating |
---|
300 V RMS |
UL Temp Rating: | 75°C Dry, 90°C Wet |
NEC Articles: | Article 800 |
NEC/(UL) Compliance: | CM, ITC, PLTC |
CEC/C(UL) Compliance: | CM |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
Suitability - Sunlight Resistance: | Yes |
UL voltage rating: | 300 V RMS |
Update and Revision: | Revision Number: 0.108 Revision Date: 06-24-2020 |