Product Hierarchy
Product Hierarchy

1192A - Microphone Cable, Star Quad, 4 C #24 Str BC, 92% TC Braid, PVC Jkt




Microphone Cable, Star Quad, 4 Conductor 24 AWG (42 x 40) High Conductivity Bare Copper, PE Insulation, 92% Tinned Copper Braid Shield, PVC Jacket

Product Overview

Suitable Applications: Microphone, Low Noise for high-EMI environments; Line level balanced analog audio

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)424 AWG42x40BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PE - Polyethylene0.016 in (0.41 mm)0.056 in (1.4 mm)Blue, White, Blue/White Stripe, White/Blue Stripe
Outer Shield
Shield TypeMaterialCoverageNotes
BraidTinned Copper (TC)92%Paper tape under braid
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.044 in (1.1 mm)0.245 in (6.22 mm)
Overall Cable Diameter (Nominal): 0.245 in (6.22 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceNom. InductanceNom. Velocity of Prop.Max. Current
Conductor(s)26.6 Ohm/1000ft39.2 pF/ft (129 pF/m)40 Ohm0.21 µH/ft (0.69 µH/m)66%3.04 Amps per conductor @ 30°C
Nom Outer Shield DCR: 7.1 Ohm/1000ft (23 Ohm/km)
Voltage
Voltage Rating
100 V

Mechanical Characteristics

Temperature
Operating
-30°C to +75°C
Bend Radius
Stationary Min.Installation Min.
2.5 in (64 mm)2.5 in (64 mm)
Max. Pull Tension: 47.2 lbs (21.4 kg)
Bulk Cable Weight: 33 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Quad connection scheme: The two blue wires (or wires directly opposite one another) are connected together to form one conductor, and similarly the two white wires (or remaining wires) are connected together to form the second conductor.

History

Update and Revision: Revision Number: 0.517 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1192A B59100Black, MatteReel100 ft612825108191
1192A B59500Black, MatteReel500 ft612825108214C
1192A B591000Black, MatteReel1,000 ft612825108207C
1192A G7X500Blue, MatteReel500 ft612825108269
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
Broadcast Solutions Guide
microphone-cable-product-bulletin.pdf
No accessories are available for this product