Product Hierarchy
Product Hierarchy

1190A - CATV Video, RG6, 18 AWG BCCS, Quad Shield (Foil + 60% Braid + Foil + 40% Braid), Waterblocked




Series 6, 18 AWG solid .040" bare copper-covered steel conductor with Coreguard, gas-injected foam polyethylene insulation, with Coreguard® and flooding compound, Duobond® IV quad shield (60% and 40% coverage), polyethylene jacket.

Product Overview

Suitable Applications: CATV, Broadband

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
18SolidBCCS - Bare Copper Covered Steel0.04 in1
Conductor Count: 1
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.18 in
Insulation Table Notes: Gas Injected
Outer Shield
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Braid2Aluminum60%
Tape3Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Braid4Aluminum40%
Outer Shield Table Notes: CoreGuard®
Outer Jacket
MaterialNominal Diameter
PE - Polyethylene0.298 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Outer Shield DCROuter Conductor DCR
28 Ohm/1000ft4.8 Ohm/1000ft4.8 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Inductance
Nominal Inductance
0.097 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz]Min. Structural Return Loss (SRL)
5 MHz20 dB
1000 MHz20 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
5 MHz0.67 dB/100ft
55 MHz1.60 dB/100ft
211 MHz2.87 dB/100ft
270 MHz3.24 dB/100ft
300 MHz3.43 dB/100ft
350 MHz3.72 dB/100ft
400 MHz4.00 dB/100ft
450 MHz4.26 dB/100ft
550 MHz4.71 dB/100ft
750 MHz5.59 dB/100ft
870 MHz6.00 dB/100ft
1000 MHz6.54 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.2 ns/ft83%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)
5 MHz0.67 dB/100ft
55 MHz1.6 dB/100ft
211 MHz2.87 dB/100ft
270 MHz3.24 dB/100ft
300 MHz3.43 dB/100ft
350 MHz3.72 dB/100ft
400 MHz4 dB/100ft
450 MHz4.26 dB/100ft
550 MHz4.71 dB/100ft
750 MHz5.59 dB/100ft
870 MHz6 dB/100ft
1000 MHz6.54 dB/100ft
Voltage
Non-UL Voltage Rating
350 V RMS

Temperature Range

Operating Temperature Range: -55°C To +80°C

Mechanical Characteristics

Bulk Cable Weight: 28 lbs/1000ft
Maximum Recommended Pulling Tension: 162 lbs
Minimum Minor Axis Bend Radius: 3 in

Standards

RG Type: 6
Series Type: 6

Applicable Environmental and Other Programs

Environmental Space: Outdoor - Water Exposure
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: No
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Aerial: Yes - When supported by messenger wire
Suitability - Burial: Yes
Suitability - Hazardous Locations: No
Suitability - Indoor: No
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: No

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
1190A 0101000BlackReel1,000 ft612825309727
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.392 Revision Date: 02-20-2026
Date: 2004-01-01
No accessories are available for this product