Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14235)Indoor Fiber Cable
(1637)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5185)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(762)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(308)Surveillance Cable
(39)Connectors & Outlets
(3605)Modular Couplers
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
(1047)M12
(778)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(186)M12-M8 Cordsets
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
(13)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
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
Industrial Ethernet Cat 6, 4 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, PVC Inner Jacket, PVC Outer Jacket, CMR
| Suitable Applications: | harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
| Element | AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
|---|---|---|---|---|---|
| Pair(s) | 23 | Solid | BC - Bare Copper | 0.022 in | 4 |
| Conductor Count: | 8 |
| Total Number of Pairs: | 4 |
| Element | Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|---|
| Pair(s) | PO - Polyolefin | 0.043 in | 0.01 in |
| Bonded-Pair Construction: | Yes |
| Number | Color |
|---|---|
| 1 | Blue & White/Blue |
| 2 | Orange & White/Orange |
| 3 | Green & White/Green |
| 4 | Brown & White/Brown |
| Material | Nominal Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.365 x 0.165 in | Yes |
| Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.475 x 0.265 in | 0.035 in | Yes |
| Max. Conductor DCR | Max. DCR Unbalance |
|---|---|
| 23.2 Ohm/1000ft | 3 % |
| Max. Capacitance Unbalance | Nom.Mutual Capacitance |
|---|---|
| 49.2 pF/ft | 15 pF/ft |
| Max. Delay | Max. Delay Skew | Nominal Velocity of Propagation (VP) [%] |
|---|---|---|
| 510 ns/100m | 25 ns/100m | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 MHz | 1.9 dB/100m | 74.3 dB | 72.3 dB | 72.4 dB | 70.4 dB | 67.8 dB | 64.8 dB | 20 dB | 100 ± 12 Ohm | 100 ± 15 Ohm |
| 4 MHz | 3.7 dB/100m | 65.3 dB | 63.3 dB | 61.6 dB | 59.6 dB | 55.7 dB | 52.7 dB | 23 dB | 100 ± 12 Ohm | 100 ± 15 |
| 8 MHz | 5.3 dB/100m | 60.3 dB | 58.8 dB | 55.5 dB | 53.5 dB | 49.7 dB | 46.7 dB | 24.5 dB | 100 ± 12 Ohm | 100 ± 15 |
| 10 MHz | 5.9 dB/100m | 59.3 dB | 57.3 dB | 53.4 dB | 51.4 dB | 47.8 dB | 44.8 dB | 25 dB | 100 ± 12 Ohm | 100 ± 15 |
| 16 MHz | 7.5 dB/100m | 56.3 dB | 54.3 dB | 48.7 dB | 46.7 dB | 43.7 dB | 40.7 dB | 25 dB | 100 ± 12 Ohm | 100 ± 8 |
| 20 MHz | 8.4 dB/100m | 54.8 dB | 52.8 dB | 46.4 dB | 44.4 dB | 41.7 dB | 38.7 dB | 25 dB | 100 ± 12 Ohm | 100 ± 8 |
| 25 MHz | 9.5 dB/100m | 53.4 dB | 51.4 dB | 43.9 dB | 41.9 dB | 39.8 dB | 36.8 dB | 24.3 dB | 100 ± 15 Ohm | 100 ± 8 |
| 31.25 MHz | 10.6 dB/100m | 51.9 dB | 49.9 dB | 41.2 dB | 39.2 dB | 37.9 dB | 34.9 dB | 23.6 dB | 100 ± 15 Ohm | 100 ± 8 |
| 62.5 MHz | 15.4 dB/100m | 47.4 dB | 45.4 dB | 32 dB | 30 dB | 31.8 dB | 28.8 dB | 21.5 dB | 100 ± 15 Ohm | 100 ± 8 |
| 100 MHz | 19.8 dB/100m | 44.3 dB | 42.3 dB | 24.5 dB | 22.5 dB | 27.8 dB | 24.8 dB | 21 dB | 100 ± 15 Ohm | |
| 155 MHz | 25.1 dB/100m | 41.5 dB | 39.5 dB | 16.3 dB | 14.3 dB | 23.9 dB | 20.9 dB | 21 dB | 100 ± 15 Ohm | |
| 200 MHz | 29 dB/100m | 39.9 dB | 37.9 dB | 10.8 dB | 10 dB | 21.7 dB | 18.7 dB | 21 dB | 100 ± 15 Ohm | |
| 250 MHz | 32.8 dB/100m | 38.3 dB | 36.3 dB | 5.5 dB | 3.5 dB | 19.8 dB | 16.8 dB | 18 dB | 100 ± 20 Ohm | |
| 300 MHz | 35.2 dB/100m | 37.2 dB | 34.2 dB | 0.7 dB | 0 dB | 18.2 dB | 15.2 dB | 18 dB | 100 ± 20 Ohm | |
| 310 MHz | 37.1 dB/100m | 36.9 dB | 34.9 dB | 0 dB | 17.9 dB | 14.9 dB | 18 dB | 100 ± 20 Ohm | ||
| 350 MHz | 39.8 dB/100m | 36.2 dB | 34.2 dB | 16.9 dB | 13.9 dB | 17 dB | 100 ± 22 Ohm | |||
| 400 MHz | 43 dB/100m | 35.3 dB | 33.3 dB | 15.7 dB | 12.7 dB | 14 dB | 100 ± 32 Ohm | |||
| 500 MHz | 49 dB/100m | 33.8 dB | 31.8 dB | 13.8 dB | 10.8 dB | 14 dB | 100 ± 32 Ohm |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Installation Temperature Range: | -10°C To +75°C |
| UL Temperature Rating: | 75°C |
| Operating Temperature Range: | -25°C To +75°C |
| Bulk Cable Weight: | 59 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 50 lbs |
| Minimum Bend Radius During Installation: | 4.75 in |
| Minimum Minor Axis Bend Radius: | 0.1 in |
| NEC Articles: | Article 800 |
| NEC/(UL) Compliance: | CMR |
| CEC/C(UL) Compliance: | CMR |
| ISO/IEC Compliance: | ISO/IEC 11801 Cat 6 |
| CPR Euroclass: | Eca |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | TIA/EIA-568B.2 Cat 6 |
| Environmental Space: | Indoor - Riser |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| CSA/C(UL) Flammability: | FT4 |
| UL Flammability: | UL1666 Riser |
| IEC Flammability: | IEC 60332-1-2 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 11872A 0101000 | Black | Reel | 1,000 ft | 612825107989 |
| 11872A 0081000 | Gray | Reel | 1,000 ft | 612825107972 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Notes: | US Patent #'s 5, 606, 151; 5, 734, 126; 5, 821, 467 **Values above 350 MHz are information only |
| Update and Revision: | Revision Number: 0.562 Revision Date: 04-02-2026 |