Networking & Data Cable
(709)Industrial Ethernet Cable
(193)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(694)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(299)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(757)Audio, Sound, & Control Cable
(235)Access Control Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, PVC Inner Jacket, PVC Outer Jacket, SUN RES OIL RES II CMR
| Suitable Applications: | heavy oil environment (oil res I & II), outdoor, exposure to abrasion, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 | Solid | BC - Bare Copper | 4 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PO - Polyolefin | 0.035 in (0.89 mm) | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Bonded-Pair: | Yes |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.2 in (5.1 mm) | Yes |
| Material |
|---|
| No Shield |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.285 in | Yes |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 9 Ohm/1000ft (30 Ohm/km) | 66 pF/ft |
| Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|
| 510 ns/100m | 25 ns/100m | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2 | 65.3 | 65.3 | 63.3 | 63.3 | 63.8 | 60.8 | 20 | 100 ± 12 Ohm | 105 ± 10 Ohm |
| 4 | 4 | 56.3 | 56.3 | 52.3 | 52.3 | 51.7 | 48.7 | 23 | 100 ± 12 Ohm | 100 ± 10 |
| 8 | 5.7 | 51.8 | 51.8 | 46.1 | 46.1 | 45.7 | 42.7 | 24.5 | 100 ± 12 Ohm | 100 ± 10 |
| 10 | 6.4 | 50.3 | 50.3 | 43.9 | 43.9 | 43.8 | 40.8 | 25 | 100 ± 12 Ohm | 100 ± 10 |
| 16 | 8.1 | 47.3 | 47.3 | 39.1 | 39.1 | 39.7 | 36.7 | 25 | 100 ± 12 Ohm | 100 ± 10 |
| 20 | 9.2 | 45.8 | 45.8 | 35.2 | 35.2 | 37.7 | 34.7 | 25 | 100 ± 12 Ohm | 100 ± 10 |
| 25 | 10.3 | 44.3 | 44.3 | 34.1 | 34.1 | 35.8 | 32.8 | 24.3 | 100 ± 15 Ohm | 100 ± 10 |
| 31.25 | 11.6 | 42.9 | 42.9 | 31.3 | 31.3 | 33.9 | 30.9 | 23.6 | 100 ± 15 Ohm | 100 ± 10 |
| 62.5 | 16.8 | 38.4 | 38.4 | 21.6 | 21.6 | 27.8 | 24.8 | 21.5 | 100 ± 15 Ohm | 100 ± 10 |
| 100 | 21.7 | 35.3 | 35.3 | 17.1 | 17.1 | 23.8 | 20.8 | 20.1 | 100 ± 15 Ohm | |
| 155 | 27.7 | 32.5 | 32.5 | 4.7 | 4.7 | 19.9 | 16.9 | 19 | 100 ± 18 Ohm | |
| 200 | 32 | 30.8 | 30.8 | 3 | 3 | 17.7 | 14.7 | 19 | 100 ± 20 Ohm | |
| 250 | 36.4 | 29.3 | 29.3 | 0 | 0 | 15.8 | 12.8 | 18 | 100 ± 20 Ohm | |
| 300 | 40.5 | 28.2 | 28.2 | 0 | 0 | 14.2 | 11.2 | 18 | 100 ± 20 Ohm | |
| 310 | 41.3 | 27.9 | 27.9 | 13.9 | 10.9 | 18 | 100 ± 20 Ohm | |||
| 350 | 44.3 | 27.2 | 27.2 | 12.9 | 9.9 | 17 | 100 ± 22 Ohm |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating | Installation |
|---|---|---|
| 60°C | -10°C To +75°C | +5°C To +75°C |
| Stationary Min. |
|---|
| 0.29 in (7.4 mm) |
| Max. Pull Tension: | 40 lbs (18 kg) |
| Bulk Cable Weight: | 35 lbs/1000ft (52 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1666 Riser, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CMR |
| CEC / C(UL) Compliance: | CMR. |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | NEMA WC-63.1 Category 5e |
| Third Party Performance Verification: | UL Verified Cat 5e |
| ISO/IEC Compliance: | Other Standards |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| Notes: | US Patent #'s 5, 606, 151; 5, 734, 126. Operating temperatures are subject to length de-rating. Cable passes -10C Cold Bend per UL 1581. Outer Shield Separator Material: Polyester. |
| Update and Revision: | Revision Number: 0.492 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 11700A2 0061000 | Blue | Reel | 1,000 ft | 612825107736 | C |
| Footnote: | C - CRATE REEL PUT-UP. |