Product Hierarchy
Product Hierarchy

1164B - RGB Video, #26-3 Coax Stranded BC, CM




RGB Video Coax, 3-26 AWG Stranded (7x34) Bare Copper Conductors, Foam PE Insulation, Duofoil® + 95% Tinned Copper Interlocked Braid, Inner PVC jackets, Overall PVC Jacket, CM

Product Overview

Suitable Applications: RGB Projectors, LCD Projectors, Video Distribution, Component Video, Graphic Displays, Special Effects Editing, Animation, Video Post Production, Home Theater, Offices, Boardrooms, Auditoriums, Teleconferencing, Theaters

Construction Details

RG Type: Mini 59
Conductor
ElementNo. of ElementsSizeStrandingNom. DiameterMaterial
Coax(es)326 AWG7x340.019 inBC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)0.089 in (2.3 mm)Red, Blue, Green
Inner Shield
LayerShield TypeMaterialMaterial Trade NameCoverage
1TapeTri-Laminate (Alum+Poly+Alum)Duofoil®100%
2BraidTinned Copper (TC)95%
Inner Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.146 in (3.71 mm)
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.388 in (9.86 mm)

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
10-40 MHz25 dB
Attenuation
FrequencyNom. Attenuation
1 MHz0.6 dB/100ft
5 MHz1.3 dB/100ft
10 MHz1.8 dB/100ft
30 MHz3.1 dB/100ft
50 MHz3.9 dB/100ft
100 MHz5.4 dB/100ft
200 MHz7.5 dB/100ft
400 MHz10.4 dB/100ft
700 MHz13.5 dB/100ft
900 MHz15.2 dB/100ft
1000 MHz15.9 dB/100ft
Electricals
Nom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
41.5 Ohm/1000ft7.7 Ohm/1000ft (25 Ohm/km)17.3 pF/ft (56.8 pF/m)75 Ohm78%
Voltage
UL Voltage Rating
300 V RMS, 300 V RMS (CM)
Electrical Characteristics Notes: 30 V RMS (UL AWM Style 1354), 300 V RMS (CM)

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-40°C To +60°C
Bend Radius
Stationary Min.Installation Min.
3.88 in (98.6 mm)3.88 in (98.6 mm)
Max. Pull Tension: 103 lbs (46.7 kg)
Bulk Cable Weight: 70 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Flammability / Reaction to Fire: UL1685 UL Loading
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 1354 (30 V 60°C) (each coax), AWM 2668 (overall)
CEC / C(UL) Compliance: CM.
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.441 Revision Date: 04-02-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1164B 010500BlackReel500 ft612825355052C
1164B 0101000BlackReel1,000 ft612825355069C
Date: 2004-01-01
No accessories are available for this product