Networking & Data Cable
(708)Industrial Ethernet Cable
(192)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(693)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(298)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
(39)Connectors & Outlets
(3591)Modular Couplers
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
(1049)M12 Power
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
(321)Field Attachables
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
(1205)Fiber Patch Cords
(488)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(517)AV Assemblies
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
(1366)Managed Switches
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
(391)Cellular Routers
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
14 AWG solid .064" bare copper-covered steel conductor, plenum, foam FEP insulation, Duofoil® (100% coverage) + TC braid shields (60% and 40% coverage), FEP jacket.
| Suitable Applications: | CATV, Broadband |
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 14 | Solid | BCCS - Bare Copper Covered Steel | 0.064 in | 1 |
| Conductor Count: | 1 |
| Material | Material Trade Name | Nominal Diameter |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene (Foam) | Teflon® | 0.28 in |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 2 | Tinned Copper (TC) | 60% | |
| Tape | 3 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 4 | Tinned Copper (TC) | 40% |
| Material | Material Trade Name | Nominal Diameter |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene | Teflon® | 0.387 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|
| 11 Ohm/1000ft | 1.8 Ohm/1000ft | 1.8 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 16.2 pF/ft |
| Nominal Inductance |
|---|
| 0.093 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Min. Structural Return Loss (SRL) |
|---|---|
| 5 - 400 MHz | 20 dB |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.2 dB/100ft |
| 10 MHz | 0.39 dB/100ft |
| 50 MHz | 1.2 dB/100ft |
| 100 MHz | 1.7 dB/100ft |
| 200 MHz | 2.5 dB/100ft |
| 400 MHz | 3.5 dB/100ft |
| 700 MHz | 4.6 dB/100ft |
| 900 MHz | 5.3 dB/100ft |
| 1000 MHz | 5.6 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.24 ns/ft | 82% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Non-UL Temp Rating: | 200°C |
| Operating Temperature Range: | -70°C To +200°C |
| Bulk Cable Weight: | 94 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 212 lbs |
| Minimum Minor Axis Bend Radius: | 3.9 in |
| NEC/(UL) Compliance: | CL2P, CMP |
| CEC/C(UL) Compliance: | CMP |
| RG Type: | 11 |
| Series Type: | 11 |
| Environmental Space: | Indoor - Plenum |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Aerial: | Yes - When supported by messenger wire |
| Suitability - Burial: | Yes |
| Suitability - Hazardous Locations: | No |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| UL Flammability: | NFPA 262 |
| CSA Flammability: | FT6 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | Yes |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 1153A A8R500 | Beige, Snow | Reel | 500 ft | 612825107514 |
| 1153A A8R1000 | Beige, Snow | Reel | 1,000 ft | 612825107507 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.375 Revision Date: 02-20-2026 |